ZP2-*EU / Vacuum Pad / Short-type / Recessed Type / Rubber Group (Part Numbers - CAD Download)

ZP2-*EU / Vacuum Pad / Short-type / Recessed Type / Rubber Group
Short-type pad for improved space-saving performance in the height direction.
[Features]
· Pad shape: flat type (EU).
· Pad diameter: 2 mm, 4 mm, 6 mm, 8 mm, 15 mm.
· Pad diameter: 2 mm, 4 mm, 6 mm are blast specifications.
*Blast specifications: Allows workpieces to be removed more easily.
· Material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber.

(i)Remark

  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZP2-T15EUF-A5

Part Number
ZP2-T15EUF-A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Pad Type Mounting Method Material Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type Vacuum outlet direction Detachability Adapter shape

10.21 €

1 26 Days Standard / Holder Set[Others] Flat TypeRecessed TypeRubber GroupFluororubberThreadsStandard / Heat Resistant / Chemical Resistant15M5Male thread M5 × 0.8-With adapterVertical directionStandard specificationsOuter diameter hex socket

Loading...

  1. 1

This page is ZP2-*EU / Vacuum Pad / Short-type / Recessed Type / Rubber Group, part number ZP2-T15EUF-A5.
You can find the detail information about specifications and dimensions on part number ZP2-T15EUF-A5.

Variation of this product

Part Number
ZP2-08EUN
ZP2-08EUS
ZP2-08EUU
ZP2-T15EUF-H5
ZP2-T15EUGN-A5
ZP2-T15EUGN-H5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad type Pad Type Mounting Method Material Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Compatible models Type Vacuum outlet direction Detachability Adapter shape

2.90 €

10 4 Days Standard / Pad Only[Others] Flat TypeRecessed TypeRubber Group[Nitrile Rubber] NBR-Standard / Oil Resistant8---Pad unit-Standard specifications-

3.24 €

10 Same day

Stock

Standard / Pad Only[Others] Flat TypeRecessed TypeRubber Group[Silicone Rubber] Silicone Rubber-Standard / Cold Resistant / Heat Resistant8---Pad unit-Standard specifications-

3.84 €

10 26 Days Standard / Pad Only[Others] Flat TypeRecessed TypeRubber GroupUrethane Rubber-Standard8---Pad unit-Standard specifications-

10.79 €

1 26 Days Standard / Holder Set[Others] Flat TypeRecessed TypeRubber GroupFluororubberThreadsStandard / Chemical Resistant / Heat Resistant15M5Male thread M5 × 0.8-With adapterVertical directionStandard specificationsWith hex socket head

9.16 €

1 26 Days Standard / Holder Set[Others] Flat TypeRecessed TypeRubber Group[Nitrile Rubber] Conductive NBRThreadsStandard / Oil Resistant / Static Diffusion15M5Male thread M5 × 0.8-With adapterVertical directionStandard specificationsOuter diameter hex socket

9.74 €

1 26 Days Standard / Holder Set[Others] Flat TypeRecessed TypeRubber Group[Nitrile Rubber] Conductive NBRThreadsStandard / Oil Resistant / Static Diffusion15M5Male thread M5 × 0.8-With adapterVertical directionStandard specificationsWith hex socket head

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360