Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZP2-TB06MBS-B5
(Unit: mm)
J: bellows type (multistage type) external appearance
J: bellows type (multistage type) usage example
ZP2-06J□ dimensional drawing
Blast specification: ø10 mm, ø15 mm, ø25 mm, ø30 mm
(Unit: mm)
MB: bellows type external appearance
ZP2-B04MB□ dimensional drawing
ZP2-B06MB□ dimensional drawing
Blast specification: ø4 mm, ø6 mm, ø8 mm, ø10 mm, ø15 mm, ø20 mm
Blast specifications allow workpieces to be removed more easily.
(Unit: mm)
MB: bellows type (with adapter) external appearance
ZP2-TB04MB□□-A3 dimensional drawing
Blast specification: ø4 mm, ø6 mm, ø8 mm, ø10 mm, ø15 mm, ø20 mm
Blast specifications allow workpieces to be removed more easily.
(Unit: mm)
ZJ: bellows type external appearance
ZP2-06ZJ□ dimensional drawing
Weight: 0.3 g
*Mounting adapter is available as a special order.
Part Number
|
---|
ZP2-TB06MBS-B5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Types Of Connection Screw | Connection Screw Diameter | Main Body Type | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | With/without lock ring | Type | Detachability | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.79 € | 1 | 26 Days | Standard / Holder Set | [Silicone Rubber] Silicone Rubber | Female Thread | Cold Resistant / Heat Resistant | Tapped | M5 | A Set Of A Pad And A Holder | 6 | M5 | M5 × 0.8 | - | With adapter | Improved detachability (blast specifications) |
Loading...
Pad Type | Bellows | Mounting Method | Recessed Type | Material | Rubber Group |
---|
This page is Bellows Pad ZP2 Series, part number ZP2-TB06MBS-B5.
You can find the detail information about specifications and dimensions on part number ZP2-TB06MBS-B5.
Configure
Basic Attributes
Pad type
Rubber Group Material
Usage Environment
With/without lock ring
Type
Vacuum Outlet Port
Types Of Connection Screw
Connection Screw Diameter
Main Body Type
Pad diameter(ø)
Vacuum entry port thread diameter
Mounting connection screw
Type
Detachability
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZP2-02ZJN |
ZP2-02ZJS |
ZP2-02ZJU |
ZP2-TB06MBS-H5 |
ZP2-TB06MBU-B5 |
ZP2-TB06MBU-H5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Types Of Connection Screw | Connection Screw Diameter | Main Body Type | Pad diameter (ø) | Vacuum entry port thread diameter | Mounting connection screw | With/without lock ring | Type | Detachability |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.39 € | 1 |
Same day
Stock | Standard / Pad Only | [Nitrile Rubber] NBR | - | Oil Resistant | - | - | Single Pad Unit | 2 | - | - | - | Pad unit | Standard specifications | ||
6.69 € | 1 | 4 Days | Standard / Pad Only | [Silicone Rubber] Silicone Rubber | - | Cold Resistant / Heat Resistant | - | - | Single Pad Unit | 2 | - | - | - | Pad unit | Standard specifications | ||
7.31 € | 1 | 26 Days | Standard / Pad Only | Urethane Rubber | - | - | - | - | - | 2 | - | - | - | Pad unit | Standard specifications | ||
11.35 € | 1 | 26 Days | Standard / Holder Set | [Silicone Rubber] Silicone Rubber | Threads | Cold Resistant / Heat Resistant | Threaded | M5 | A Set Of A Pad And A Holder | 6 | M5 | M5 × 0.8 | - | With adapter | Improved detachability (blast specifications) | ||
11.35 € | 1 | 26 Days | Standard / Holder Set | Urethane Rubber | Female Thread | - | - | - | - | 6 | M5 | M5 × 0.8 | - | With adapter | Improved detachability (blast specifications) | ||
11.94 € | 1 | 26 Days | Standard / Holder Set | Urethane Rubber | Threads | - | Threaded | M5 | A Set Of A Pad And A Holder | 6 | M5 | M5 × 0.8 | - | With adapter | Improved detachability (blast specifications) |