Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZP2-T6030WGSK10-B5 |
ZP2-T6030WSK10-B5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Mounting Method | Material | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Compatible models | Type | Vacuum outlet direction | Pad size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.52 € | 1 | 26 Days | Standard | Oval Shape | Recessed Type | Rubber Group | [Silicone Rubber] Conductive Silicone Rubber | Female Thread | Static Diffusion / Cold Resistant / Heat Resistant | M5 | - | 10 | - | - | With buffer | Vertical direction | 6 × 30 | ||
50.90 € | 1 | 26 Days | Standard | Oval Shape | Recessed Type | Rubber Group | [Silicone Rubber] Silicone Rubber | Female Thread | Cold Resistant / Heat Resistant | M5 | - | 10 | - | - | With buffer | Vertical direction | 6 × 30 |
Loading...
Configure
Basic Attributes
Rubber Group Material
Usage Environment
Buffer specifications
Mounting connection screw
Compatible models
Type
Pad type
Pad Type
Mounting Method
Material
Vacuum Outlet Port
Vacuum entry port thread diameter
Buffer stroke(mm)
Type
Vacuum outlet direction
Pad size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes