ZP2-**W, Vacuum Pad, Oval (Part Numbers - CAD Download)

ZP2-**W, Vacuum Pad, Oval
Suitable for workpieces with limited suction space

(i)Remark

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZP2-T8030WNK30-06

Part Number
ZP2-T8030WNK30-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Pad Type Mounting Method Material Rubber Group Material Vacuum Outlet Port Usage Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Compatible models Type Vacuum outlet direction Pad size

63.77 €

1 26 Days StandardOval ShapeRecessed TypeRubber Group[Nitrile Rubber] NBRSingle-Action CouplingOil Resistantø6With whirl-stop30--With bufferVertical direction8 × 30

Loading...

  1. 1

This page is ZP2-**W, Vacuum Pad, Oval, part number ZP2-T8030WNK30-06.
You can find the detail information about specifications and dimensions on part number ZP2-T8030WNK30-06.

Variation of this product

Part Number
ZP2-3507WN
ZP2-3507WS
ZP2-3507WU
ZP2-T8030WNK30-B5
ZP2-T8030WNK40-04
ZP2-T8030WNK40-B5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad type Pad Type Mounting Method Material Rubber Group Material Vacuum Outlet Port Usage Environment Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Mounting connection screw Compatible models Type Vacuum outlet direction Pad size

3.11 €

1 4 Days Standard / Pad OnlyOval ShapeRecessed TypeRubber Group[Nitrile Rubber] NBR-Oil Resistant-----Pad unit-3.5 × 7

3.32 €

1 4 Days Standard / Pad OnlyOval ShapeRecessed TypeRubber Group[Silicone Rubber] Silicone Rubber-Cold Resistant / Heat Resistant-----Pad unit-3.5 × 7

4.03 €

1 26 Days Standard / Pad OnlyOval ShapeRecessed TypeRubber GroupUrethane Rubber-------Pad unit-3.5 × 7

62.60 €

1 26 Days StandardOval ShapeRecessed TypeRubber Group[Nitrile Rubber] NBRFemale ThreadOil ResistantM5-30--With bufferVertical direction8 × 30

73.61 €

1 26 Days StandardOval ShapeRecessed TypeRubber Group[Nitrile Rubber] NBRSingle-Action CouplingOil Resistantø4-40--With bufferVertical direction8 × 30

72.44 €

1 26 Days StandardOval ShapeRecessed TypeRubber Group[Nitrile Rubber] NBRFemale ThreadOil ResistantM5-40--With bufferVertical direction8 × 30

Tech Support