Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZP2-R6010WNK10-06
Part Number
|
---|
ZP2-R6010WNK10-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Mounting Method | Material | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Compatible models | Type | Vacuum outlet direction | Pad size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.19 € | 1 | 26 Days | Standard / Holder Set | Oval Shape | Recessed Type | Rubber Group | [Nitrile Rubber] NBR | Single-Action Coupling | Oil Resistant | ø6 | With whirl-stop | 10 | - | - | With buffer | Lateral direction | 6 × 10 |
Loading...
This page is ZP2-**W, Vacuum Pad, Oval, part number ZP2-R6010WNK10-06.
You can find the detail information about specifications and dimensions on part number ZP2-R6010WNK10-06.
Configure
Basic Attributes
Pad type
Rubber Group Material
Mounting connection screw
Compatible models
Type
Pad Type
Mounting Method
Material
Vacuum Outlet Port
Usage Environment
Vacuum entry port thread diameter
Buffer specifications
Buffer stroke(mm)
Type
Vacuum outlet direction
Pad size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZP2-3507WN |
ZP2-3507WS |
ZP2-3507WU |
ZP2-R6010WS-04-B5 |
ZP2-R6010WS-06-B5 |
ZP2-R6010WSK10-04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Pad Type | Mounting Method | Material | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Compatible models | Type | Vacuum outlet direction | Pad size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.11 € | 1 | 4 Days | Standard / Pad Only | Oval Shape | Recessed Type | Rubber Group | [Nitrile Rubber] NBR | - | Oil Resistant | - | - | - | - | - | Pad unit | - | 3.5 × 7 | ||
3.32 € | 1 | 4 Days | Standard / Pad Only | Oval Shape | Recessed Type | Rubber Group | [Silicone Rubber] Silicone Rubber | - | Cold Resistant / Heat Resistant | - | - | - | - | - | Pad unit | - | 3.5 × 7 | ||
4.03 € | 1 | 26 Days | Standard / Pad Only | Oval Shape | Recessed Type | Rubber Group | Urethane Rubber | - | - | - | - | - | - | - | Pad unit | - | 3.5 × 7 | ||
27.69 € | 1 | 26 Days | Standard / Holder Set | Oval Shape | Recessed Type | Rubber Group | [Silicone Rubber] Silicone Rubber | Single-Action Coupling | Cold Resistant / Heat Resistant | ø4 | - | - | Female thread M5 × 0.8 | - | Without buffer | Lateral direction | 6 × 10 | ||
27.69 € | 1 | 26 Days | Standard / Holder Set | Oval Shape | Recessed Type | Rubber Group | [Silicone Rubber] Silicone Rubber | Single-Action Coupling | Cold Resistant / Heat Resistant | ø6 | - | - | Female thread M5 × 0.8 | - | Without buffer | Lateral direction | 6 × 10 | ||
65.39 € | 1 | 26 Days | Standard / Holder Set | Oval Shape | Recessed Type | Rubber Group | [Silicone Rubber] Silicone Rubber | Single-Action Coupling | Cold Resistant / Heat Resistant | ø4 | With whirl-stop | 10 | - | - | With buffer | Lateral direction | 6 × 10 |