Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZP2-T4010WGN-B5 |
ZP2-T4010WN-B5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Mounting Method | Material | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | Compatible models | Type | Vacuum outlet direction | Pad size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.60 € | 1 | 26 Days | Standard / Holder Set | Oval Shape | Recessed Type | Rubber Group | [Nitrile Rubber] Conductive NBR | Female Thread | Static Diffusion / Oil Resistant | M5 | - | - | - | - | With adapter | Vertical direction | 4 × 10 | ||
6.48 € | 1 | 26 Days | Standard / Holder Set | Oval Shape | Recessed Type | Rubber Group | [Nitrile Rubber] NBR | Female Thread | Oil Resistant | M5 | - | - | - | - | With adapter | Vertical direction | 4 × 10 |
Loading...
Configure
Basic Attributes
Pad type
Rubber Group Material
Buffer specifications
Buffer stroke(mm)
Mounting connection screw
Compatible models
Type
Pad Type
Mounting Method
Material
Vacuum Outlet Port
Usage Environment
Vacuum entry port thread diameter
Type
Vacuum outlet direction
Pad size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes