Heavy-Duty Ball Joint Pad ZP2 Series (Part Numbers - CAD Download)

Heavy-Duty Ball Joint Pad ZP2 Series
Suitable for suction on inclined workpieces

(i)Remark

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZP2-XF80HBNJB50

Part Number
ZP2-XF80HBNJB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pad type Pad Type Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Type Vacuum outlet direction

125.31 €

1 26 Days Swiveling / Holder SetBellows[Nitrile Rubber] NBRRcOil Resistant801/8Rotating, with bushing, material: brass50With bufferLateral direction

Loading...

  1. 1

Basic information

Mounting Method Attachment Type Material Rubber Group

This page is Heavy-Duty Ball Joint Pad ZP2 Series, part number ZP2-XF80HBNJB50.
You can find the detail information about specifications and dimensions on part number ZP2-XF80HBNJB50.

Variation of this product

Part Number
ZP2-TF100HBNJB100
ZP2-TF100HBNJB25
ZP2-TF100HBNJB50
ZP2-XF80HBNJB75
ZP2-XF80HBNJF100
ZP2-XF80HBNJF25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pad type Pad Type Rubber Group Material Vacuum Outlet Port Usage Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Type Vacuum outlet direction

144.81 €

1 26 Days Holder Set / SwivelingBellows[Nitrile Rubber] NBRRcOil Resistant1001/8Rotating, with bushing, material: brass100With bufferVertical direction

132.81 €

1 26 Days Holder Set / SwivelingBellows[Nitrile Rubber] NBRRcOil Resistant1001/8Rotating, with bushing, material: brass25With bufferVertical direction

136.56 €

1 26 Days Holder Set / SwivelingBellows[Nitrile Rubber] NBRRcOil Resistant1001/8Rotating, with bushing, material: brass50With bufferVertical direction

129.06 €

1 26 Days Holder Set / SwivelingBellows[Nitrile Rubber] NBRRcOil Resistant801/8Rotating, with bushing, material: brass75With bufferLateral direction

137.31 €

1 26 Days Holder Set / SwivelingBellows[Nitrile Rubber] NBRRcOil Resistant801/8Rotating, with bushing, material: structural steel100With bufferLateral direction

125.31 €

1 26 Days Holder Set / SwivelingBellows[Nitrile Rubber] NBRRcOil Resistant801/8Rotating, with bushing, material: structural steel25With bufferLateral direction

Tech Support