Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZP2-XF125HBSJB50
Part Number
|
---|
ZP2-XF125HBSJB50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Type | Vacuum outlet direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.82 € | 1 | 26 Days | Swiveling / Holder Set | Bellows | [Silicone Rubber] Silicone Rubber | Rc | Cold Resistant / Heat Resistant | 125 | 1/8 | Rotating, with bushing, material: brass | 50 | With buffer | Lateral direction |
Loading...
Mounting Method | Attachment Type | Material | Rubber Group |
---|
This page is Heavy-Duty Ball Joint Pad ZP2 Series, part number ZP2-XF125HBSJB50.
You can find the detail information about specifications and dimensions on part number ZP2-XF125HBSJB50.
Configure
Basic Attributes
Pad type
Rubber Group Material
Usage Environment
Type
Pad Type
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Buffer specifications
Buffer stroke(mm)
Type
Vacuum outlet direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZP2-TF100HBNJB100 |
ZP2-TF100HBNJB25 |
ZP2-TF100HBNJB50 |
ZP2-XF125HBU |
ZP2-XF125HBUJB50 |
ZP2-XF125HBUJF100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Usage Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Type | Vacuum outlet direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.81 € | 1 | 26 Days | Holder Set / Swiveling | Bellows | [Nitrile Rubber] NBR | Rc | Oil Resistant | 100 | 1/8 | Rotating, with bushing, material: brass | 100 | With buffer | Vertical direction | ||
132.81 € | 1 | 26 Days | Holder Set / Swiveling | Bellows | [Nitrile Rubber] NBR | Rc | Oil Resistant | 100 | 1/8 | Rotating, with bushing, material: brass | 25 | With buffer | Vertical direction | ||
136.56 € | 1 | 26 Days | Holder Set / Swiveling | Bellows | [Nitrile Rubber] NBR | Rc | Oil Resistant | 100 | 1/8 | Rotating, with bushing, material: brass | 50 | With buffer | Vertical direction | ||
139.58 € | 1 | 26 Days | Holder Set / Swiveling | Bellows | Urethane Rubber | Rc | - | 125 | 1/8 | - | - | With adapter | Lateral direction | ||
171.82 € | 1 | 26 Days | Holder Set / Swiveling | Bellows | Urethane Rubber | Rc | - | 125 | 1/8 | Rotating, with bushing, material: brass | 50 | With buffer | Lateral direction | ||
183.82 € | 1 | 26 Days | Holder Set / Swiveling | Bellows | Urethane Rubber | Rc | - | 125 | 1/8 | Rotating, with bushing, material: structural steel | 100 | With buffer | Lateral direction |