Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISE20-N-M-01-L
External appearance of ZSE20 (F)/ISE20 1
External appearance 2 of ZSE20 (F) / ISE20
Model | ZSE20 (Vacuum Pressure) | ZSE20F (Compound pressure) | ISE20 (Positive pressure) | ||
---|---|---|---|---|---|
Fluid | Air, non-corrosive gases, nonflammable gas | ||||
Pressure Specification | Rated pressure range | 0.0 to -101.0 kPa | -100.0 to 100.0 kPa | -0.100 to 1.000 MPa | |
Display / Set pressure range | 10.0 to -105.0 kPa | -105.0 to 105.0 kPa | -0.105 to 1.050 MPa | ||
Display / Minimum set unit | 0.1 kPa | 0.001 MPa | |||
Withstand pressure | 500 kPa | 1.5 MPa | |||
Power Supply Specification | Power supply voltage | 12 to 24 V DC ±10% ripple (p-p) 10% or less | |||
Current Consumption | 25 mA or less | ||||
Protection | Reverse connection protection | ||||
Accuracy | Display accuracy | ±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C) | |||
Repeatability | ±0.2% F.S. ±1 digit | ||||
Temperature characteristics | ±2% F.S. (based on 25°C) | ||||
Switch output | Output Type | NPN or PNP open collector 1 output | |||
Output mode | Hysteresis mode, window comparator mode, error output, output off | ||||
Switch operation | Forward rotation output, reverse rotation output | ||||
Maximum load current | 80 mA | ||||
Maximum applied voltage (NPN only) | 28 V | ||||
Internal voltage drop (Residual voltage) | 1 V or less (with load current of 80 mA) | ||||
Delay time * 1 | 1.5 ms or less (With the chattering prevention function: 20, 100, 500, 1,000, 2,000, 5,000 ms selection) | ||||
Hysteresis | Hysteresis mode | Variable from 0 * 2 | |||
Window Comparator Mode | |||||
Short-circuit protection | Yes | ||||
Display | unit * 3 | MPa, kPa, kgf/cm^2,bar, psi, inHg, mmHg | MPa, kPa, kgf/cm^2,bar, psi | ||
Display | LCD | ||||
Sample Screen | 3 screens (Main screen, sub screen × 2) | ||||
Color of indicator | 1) Main screen: Red/Green 2) Sub screen: Orange | ||||
Display digits | 1) Main screen: 4 digits (7 segments) 2) Sub screen: 4 digits (Upper 1 digit 11 segments, other 7 segments) | ||||
Indicator light | Lights up when switch output is turned ON OUT1: Orange | ||||
Digital filter * 4 | 0, 10, 50, 100, 500, 1,000, 5,000 ms | ||||
Environment | Protection grade | IP40 | |||
Withstand Voltage | 1,000 V AC for 1 min. between terminals and housing | ||||
Insulation Resistance | 50 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing | ||||
Operating temperature range | During operation: -5 to +50°C, during storage: -10~+60℃ (No condensation or freezing) | ||||
Operating Humidity Range | Operating/stored: 35 to 85% RH (no condensation) | ||||
Standards | UL/CSA (E216656), CE | ||||
Length of lead wire with connector | 2 m |
Conductor cross-sectional area | 0.15 mm^2 (AWG26) | |
---|---|---|
Insulator | Outer diameter | 1.0 mm |
Hue | Brown, blue, black (3-core) | |
Sheath | Finishing outer diameter | ø3.4 (outer diameter is 3.4 mm) |
Model | M5 | 01 | N01 | |
---|---|---|---|---|
Port Size | M5 × 0.8 | R1/8 | NPT1/8 | |
Wetted parts material | Sensor pressure receiving area | Silicon | ||
Piping Port (common) | PBT, CB156, heat-resistant PPS, O-ring: HNBR | |||
Piping port | - | C3604 (electrolytic nickel plating), SUS304, NBR | ||
Weight | Main body | 22 g | 32 g | 34 g |
Lead wire with connector | +35 g |
Internal circuit and wiring example of -N (NPN [1 output])
Internal circuit and wiring example of -P (PNP [1 output])
(Units: mm)
Dimensional drawing of M5 (M5 female thread)
(Units: mm)
Dimensional drawing of 01 (R1/8) / N01 (NPT1/8)
(Units: mm)
Dimensional drawing of A1 (bracket A)
(Units: mm)
Dimensional drawing of A2 (bracket B)
(Units: mm)
Dimensional drawing of B panel-mount adapter
(Units: mm)
Dimensional drawing of D Panel mount adapter + front protective cover
Part Number
|
---|
ISE20-N-M-01-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Sensor/Monitor Configuration | Output Method | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protective Structure | Application | Unit Specifications | Lead Wire | Details Type | Option | Instruction Manual | Calibration Certificate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.18 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated Type | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | -5~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | - | - | Lead wire with connector (lead wire length 2 m, 3-core) | Yes | None |
Loading...
This page is 3-Screen Display High-Precision Digital Pressure Switch, ZSE20(F) / ISE20 Series, part number ISE20-N-M-01-L.
You can find the detail information about specifications and dimensions on part number ISE20-N-M-01-L.
Configure
Basic Attributes
Sensor/Monitor Configuration
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Power Supply Voltage(V)
Lead Wire
Details Type
Type
Type
Fluid Type
Output Method
No. of Inputs
No. of Outputs
Power Supply Type
Liquid contact parts material
Application
Unit Specifications
Option
Instruction Manual
Calibration Certificate
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE20-N-01-K |
ISE20-N-01-L |
ISE20-N-01-LB |
ISE20-N-M-01-LA1 |
ISE20-N-M-01-LA2 |
ISE20-N-M-01-LA2K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Sensor/Monitor Configuration | Output Method | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protective Structure | Application | Unit Specifications | Lead Wire | Details Type | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.47 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated Type | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | -5~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | - | None | Yes | Yes | ||
83.18 € | 1 | Quote | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated Type | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | -5~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | - | Lead wire with connector (lead wire length 2 m, 3-core) | Yes | None | ||
85.65 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated Type | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | -5~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | - | - | Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter | Yes | None | ||
86.47 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated Type | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | -5~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | - | - | Lead wire with connector (lead wire length 2 m, 3 cores) / bracket A (vertical mounting) | Yes | None | ||
86.47 € | 1 | 26 Days | Pressure Switch | Air | - | - | [Integrated Type] Integrated Type | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | -5~50 | 35~85 | - | 1 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | - | - | - | - | IP40 | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | Lead wire with connector, 2m | - | Bracket B, vertical mounting | Yes | None | ||
97.98 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | -100kPa | [Integrated Type] Integrated Type | NPN Open Collector | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | -5~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | - | - | Lead wire with connector (lead wire length 2 m, 3 cores) / bracket B (horizontal mounting) | Yes | Yes |