High-Precision Digital Pressure Switch for Air ISE70 / 71 Series (Part Numbers - CAD Download)

High-Precision Digital Pressure Switch for Air ISE70 / 71 Series
High-precision digital pressure switch that can be set while observing measured values.
[Features]
· For air.
· IO-Link compatible.
· Tilt display has been adopted to ensure visibility at various mounting positions.
· The display unit can be rotated 336° after installation by adopting the display unit rotation mechanism.
· Security number setting function.
· Power consumption can be reduced by turning OFF the display (power consumption is reduced by approximately 60%).
· When applied pressure exceeds an excessive pressure that is equal to or higher than the rated pressure, the number of pressurization errors is counted.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE70-F02-L2-K

Part Number
ISE70-F02-L2-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Rated Pressure (Max.) Rated Pressure (Min.) Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protective Structure Unit Specifications Bracket Calibration Certificate included Details Type Option Instruction Manual Calibration Certificate Output Specification Pressure range

190.06 €

1 26 Days Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated TypeSwitch[Threads] Male thread[G] G[1/4] 1/4Noncorrosive / Incombustible1.5-35~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP67With unit conversion functionNone--NoneYesYesIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1 MPa

Loading...

  1. 1

This page is High-Precision Digital Pressure Switch for Air ISE70 / 71 Series, part number ISE70-F02-L2-K.
You can find the detail information about specifications and dimensions on part number ISE70-F02-L2-K.

Variation of this product

Part Number
ISE70-02-L2-LA
ISE70-02-L2-LAK
ISE70-02-L2-LK
ISE70-F02-L2-L
ISE70-F02-L2-LA
ISE70-F02-L2-LB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Rated Pressure (Max.) Rated Pressure (Min.) Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Power Supply Type Power Supply Voltage
(V)
Liquid contact parts material Display Drive Component Lamp Acquired Standards Protective Structure Unit Specifications Bracket Calibration Certificate included Details Type Option Instruction Manual Calibration Certificate Output Specification Pressure range

219.69 €

1 26 Days Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Incombustible / Noncorrosive1.50~5035~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP67With unit conversion functionBracket A (ISE75 [H]) compatible product--Lead wire with M12 connector (right angle, 5 m)YesNoneIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1 MPa

231.08 €

1 26 Days Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Incombustible / Noncorrosive1.5-35~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP67With unit conversion functionBracket A (ISE75 [H]) compatible product--Lead wire with M12 connector (right angle, 5 m)YesYesIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1 MPa

224.68 €

1 26 Days Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated TypeSwitch[Threads] Male thread[Rc (R)] Rc[1/4] 1/4Incombustible / Noncorrosive1.50~5035~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP67With unit conversion functionNone--Lead wire with M12 connector (right angle, 5 m)YesYesIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1 MPa

213.27 €

1 26 Days Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated TypeSwitch[Threads] Male thread[G] G[1/4] 1/4Incombustible / Noncorrosive1.5-35~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP67With unit conversion functionNoneN/A-Lead wire with M12 connector (right angle, 5 m)Yes-IO-Link / switch output 1 + switch output 2 (switch output: NPN/PNP switching type)0 to 1 MPa

219.69 €

1 26 Days Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated TypeSwitch[Threads] Male thread[G] G[1/4] 1/4Incombustible / Noncorrosive1.50~5035~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP67With unit conversion functionBracket A (ISE75 [H]) compatible product--Lead wire with M12 connector (right angle, 5 m)YesNoneIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1 MPa

219.69 €

1 26 Days Pressure SwitchAir1MPa0kPa[Integrated Type] Integrated TypeSwitch[Threads] Male thread[G] G[1/4] 1/4Incombustible / Noncorrosive1.50~5035~8512DC[12 to 24] 12 to 24 ±10%Resin + MetalDigitalDigitalAvailableCEIP67With unit conversion functionBracket B--Lead wire with M12 connector (right angle, 5 m)YesNoneIO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)0 to 1 MPa

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360