Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISE70-F02-L2-K
Part Number
|
---|
ISE70-F02-L2-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Sensor/Monitor Configuration | Output Method | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protective Structure | Unit Specifications | Bracket | Calibration Certificate included | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Pressure range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190.06 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated Type | Switch | [Threads] Male thread | [G] G | [1/4] 1/4 | Noncorrosive / Incombustible | 1.5 | - | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP67 | With unit conversion function | None | - | - | None | Yes | Yes | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa |
Loading...
This page is High-Precision Digital Pressure Switch for Air ISE70 / 71 Series, part number ISE70-F02-L2-K.
You can find the detail information about specifications and dimensions on part number ISE70-F02-L2-K.
Configure
Basic Attributes
Sensor/Monitor Configuration
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Power Supply Voltage(V)
Calibration Certificate included
Details Type
Type
Type
Fluid Type
Output Method
No. of Inputs
No. of Outputs
Power Supply Type
Liquid contact parts material
Unit Specifications
Bracket
Option
Instruction Manual
Calibration Certificate
Output Specification
Pressure range
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE70-02-L2-LA |
ISE70-02-L2-LAK |
ISE70-02-L2-LK |
ISE70-F02-L2-L |
ISE70-F02-L2-LA |
ISE70-F02-L2-LB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Rated Pressure (Max.) | Rated Pressure (Min.) | Sensor/Monitor Configuration | Output Method | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Liquid contact parts material | Display | Drive Component | Lamp | Acquired Standards | Protective Structure | Unit Specifications | Bracket | Calibration Certificate included | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Pressure range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
219.69 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated Type | Switch | [Threads] Male thread | [Rc (R)] Rc | [1/4] 1/4 | Incombustible / Noncorrosive | 1.5 | 0~50 | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP67 | With unit conversion function | Bracket A (ISE75 [H]) compatible product | - | - | Lead wire with M12 connector (right angle, 5 m) | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa | ||
231.08 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated Type | Switch | [Threads] Male thread | [Rc (R)] Rc | [1/4] 1/4 | Incombustible / Noncorrosive | 1.5 | - | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP67 | With unit conversion function | Bracket A (ISE75 [H]) compatible product | - | - | Lead wire with M12 connector (right angle, 5 m) | Yes | Yes | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa | ||
224.68 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated Type | Switch | [Threads] Male thread | [Rc (R)] Rc | [1/4] 1/4 | Incombustible / Noncorrosive | 1.5 | 0~50 | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP67 | With unit conversion function | None | - | - | Lead wire with M12 connector (right angle, 5 m) | Yes | Yes | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa | ||
213.27 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated Type | Switch | [Threads] Male thread | [G] G | [1/4] 1/4 | Incombustible / Noncorrosive | 1.5 | - | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP67 | With unit conversion function | None | N/A | - | Lead wire with M12 connector (right angle, 5 m) | Yes | - | IO-Link / switch output 1 + switch output 2 (switch output: NPN/PNP switching type) | 0 to 1 MPa | ||
219.69 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated Type | Switch | [Threads] Male thread | [G] G | [1/4] 1/4 | Incombustible / Noncorrosive | 1.5 | 0~50 | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP67 | With unit conversion function | Bracket A (ISE75 [H]) compatible product | - | - | Lead wire with M12 connector (right angle, 5 m) | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa | ||
219.69 € | 1 | 26 Days | Pressure Switch | Air | 1MPa | 0kPa | [Integrated Type] Integrated Type | Switch | [Threads] Male thread | [G] G | [1/4] 1/4 | Incombustible / Noncorrosive | 1.5 | 0~50 | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Resin + Metal | Digital | Digital | Available | CE | IP67 | With unit conversion function | Bracket B | - | - | Lead wire with M12 connector (right angle, 5 m) | Yes | None | IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable) | 0 to 1 MPa |