Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSE577-02-28
External appearance of general-purpose fluid pressure sensor PSE570 Series
External appearance of lead wire with M12 connector (3 m) straight
External appearance of lead wire with M12 connector (3 m) right angle
Model | PSE570 | PSE573 | PSE574 | PSE575 | PSE576 | PSE577 | |
---|---|---|---|---|---|---|---|
Fluid | Fluid | Gases and liquids that do not corrode wetted parts material | |||||
Pressure Specification | Rated pressure range | 0 to 1 MPa | -100 to +100 kPa | 0 to 500 kPa | 0 to 2 MPa | 0 to 5 MPa | 0 to 10 MPa |
Withstand pressure | 3.0 MPa | 600 kPa | 1.5 MPa | 5.0 MPa | 12.5 MPa | 30 MPa | |
Electrical Specifications | Power supply voltage | 12 to 24 V DC ±10% and power supply ripple 10% or less | |||||
Current Consumption | 10 mA or less | ||||||
Protection | Reverse connection protection | ||||||
Accuracy | Analog output accuracy (Ambient temperature 25°C) | ±1.0% F.S. | ±2.5% F.S. | ||||
Linearity | ±0.5% F.S. | ||||||
Repeatability (Ambient temperature 25°C) | ±0.2% F.S. | ±0.5% F.S. | |||||
Temperature characteristics (reference: 25°C) | ±2%F.S. (0 to 50℃) ±3%F.S. (-10~+60℃) | ±3%F.S. (0 to 50℃) ±4%F.S. (-10~+60℃) | ±5%F.S. (-10~+60℃) | ||||
Environment | Protection grade | IP65 | |||||
Withstand Voltage | 500 V AC for 1 minute between terminals and housing | ||||||
Insulation Resistance | 100 MΩ or more (500 V DC measured via insulation resistance tester) between terminals and housing | ||||||
Operating temperature range | During operation: -10 to +60°C, during storage: -20~+70℃ (No condensation or freezing) | ||||||
Operating Humidity Range | Operating/stored: 35 to 85% RH (no condensation) | ||||||
Standards | CE | ||||||
Wetted parts material | Piping port: C3604 + nickel plating, pressure sensor pressure receiving part: Al2O3 (alumina 96%), O-ring: FKM + grease | Piping port: C3604 + nickel plating, pressure sensor pressure receiving part: Al2O3 (alumina 96%), square ring: FKM |
Model | PSE57□-□ | PSE57□-□-28 | |
---|---|---|---|
Analog output | Output Type | Voltage Output: 1 to 5 V | Current Output: 4 to 20 mA |
Impedance | Output Impedance: Approx. 1 kΩ | Maximum load impedance: 500 Ω or less (24 V power supply) 100 Ω or less (Power supply 12 V) |
Conductor | Nominal cross-sectional area | AWG23 |
---|---|---|
Outer diameter | 0.72 mm | |
Insulator | Material | Cross-linked PVC |
Outer diameter | 1.14 mm | |
Hue | Brown, blue, black, white | |
Sheath | Material | Oil Resistant Vinyl Chloride |
Finishing Outer Diameter | ø4 (Finishing outer diameter is 4 mm) | |
Length | 3 m |
Part number | PSE570/573/574-01 | PSE570/573/574-02 | PSE575/576/577-02 | |
---|---|---|---|---|
Port Size | R1/8 M5 × 0.8 | R1/4 M5 × 0.8 | R1/4 M5 × 0.8 | |
Wetted parts material | Piping port: C3604 + nickel plating pressure sensor pressure receiving area: Al_2 O_3 (Alumina 96%) O-ring: FKM + grease | Piping port: C3604 + nickel plating pressure sensor pressure receiving area: Al_2 O_3 (Alumina 96%) Square ring: FKM | ||
Weight | Excluding Lead wire with M12 connector | 88 g | 95 g | 103 g |
Including lead wire with M12 connector | 175 g | 182 g | 191 g |
Internal circuit and wiring example of PSE57□-□
Voltage output type: 1 to 5 V
Output Impedance: Approx. 1 kΩ
* Since the unconnected terminals are for the manufacturer, connection should be avoided.
Internal circuit and wiring example of PSE57□-□-28
Current output type: 4 to 20 mA
Allowable load impedance: 500 Ω or less (at 24 V power supply) / 100 Ω or less (At power supply 12 V)
(Units: mm)
Dimensional drawing of pressure sensor for general-purpose fluid PSE570 Series
Part number | A | B | C |
---|---|---|---|
PSE570/573/574-01 | 8 | R1/8 | 36.5 |
PSE570/573/574-02 | 12 | R1/4 | 36.5 |
PSE575/576/577-02 | 12 | R1/4 | 39.7 |
Specifications
Pin no.
* Since the unconnected terminals are for the manufacturer, connection should be avoided.
(Units: mm)
Dimensional drawing of ZS-37-A
Dimensional drawing of ZS-37-B
Part Number
|
---|
PSE577-02-28 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Application | Details Type | Option | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.94 € | 1 | 26 Days | Pressure Sensor | [Separate Type, Connector Joint] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 30 | -10~60 | 35~85 | 1 | 1 | - | [DC 4-20mA] 4 to 20mA | Aluminum | NA | NA | NA | CE | IP65 | For positive pressure [0 to 10 MPa] | - | Lead wire with M12 connector (3 m) straight | - |
Loading...
This page is Pressure Sensor for General Fluids, PSE570 Series, part number PSE577-02-28.
You can find the detail information about specifications and dimensions on part number PSE577-02-28.
Configure
Basic Attributes
Sensor/Monitor Configuration
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Analog Voltage Output(V)
Details Type
Female thread compatible
Type
Type
Output Method
Analog Output Specification
No. of Inputs
No. of Outputs
Liquid contact parts material
Application
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSE570-01-28N |
PSE570-01-L |
PSE570-01-N |
PSE577-02-28L |
PSE577-02-28N |
PSE577-02-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Application | Details Type | Option | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.06 € | 1 | 26 Days | Pressure Sensor | [Separate Type, Connector Joint] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 3 | -10~60 | 35~85 | 1 | 1 | - | [DC 4-20mA] 4 to 20mA | Aluminum | NA | NA | NA | CE | IP65 | For positive pressure [0 to 1 MPa] | - | None | - | ||
140.94 € | 1 | 26 Days | Pressure Sensor | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 3 | -10~60 | 35~85 | 1 | 1 | [1 to 5 V DC] 1 to 5 V | - | Aluminum | NA | NA | NA | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Lead wire with M12 connector (3 m) right angle | - | ||
104.06 € | 1 | 26 Days | Pressure Sensor | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 3 | -10~60 | 35~85 | 1 | 1 | [1 to 5 V DC] 1 to 5 V | - | Aluminum | NA | NA | NA | CE | IP65 | For positive pressure [0 to 1 MPa] | - | None | - | ||
140.94 € | 1 | 26 Days | Pressure Sensor | [Separate Type, Connector Joint] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 30 | -10~60 | 35~85 | 1 | 1 | - | [DC 4-20mA] 4 to 20mA | Aluminum | NA | NA | NA | CE | IP65 | For positive pressure [0 to 10 MPa] | - | Lead wire with M12 connector (3 m) right angle | - | ||
104.06 € | 1 | 26 Days | Pressure Sensor | [Separate Type, Connector Joint] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 30 | -10~60 | 35~85 | 1 | 1 | - | [DC 4-20mA] 4 to 20mA | Aluminum | NA | NA | NA | CE | IP65 | For positive pressure [0 to 10 MPa] | - | None | - | ||
140.94 € | 1 | 26 Days | Pressure Sensor | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 30 | -10~60 | 35~85 | 1 | 1 | [1 to 5 V DC] 1 to 5 V | - | Aluminum | NA | NA | NA | CE | IP65 | For positive pressure [0 to 10 MPa] | - | Lead wire with M12 connector (3 m) right angle | - |