Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IS10-01-PZ
External dimensions of IS10 series
Pressure switch usage example
Model | IS10-01 |
---|---|
Fluid | Air and inert gas |
Proof Pressure | 1.0 MPa |
Maximum operating pressure | 0.7 MPa |
Set pressure range | 0.1 to 0.4 MPa Option: 0.1 to 0.6 MPa |
Ambient and fluid temperature | -5~+60℃ (No freezing) |
Contact | 1a |
Scale error | ±0.05 MPa or less |
Hysteresis | Fixed 0.08 MPa or less |
Repeat accuracy | ±0.05 MPa or less |
Wiring specifications | Grommet type / lead wire length 0.5 m Option: 3 m, 5 m |
Protective Enclosure | IP40 equivalent |
Connection port size | 1/8 |
Weight | 62 g |
Max. Contact Capacity | AC2VA, DC2W | ||
---|---|---|---|
Operating voltage AC, DC | 24 V or less | 48 V | 48V |
Maximum operating current and range | 50 mA | 40 mA | 20 mA |
Electrical circuit of IS10 Series (Up to 100 V AC/DC)
JIS symbol of IS10 Series
IS10 Series pressure setting range graph
(Units: mm)
IS10 Series dimensions / structural drawing
Number | Part Name | Material |
---|---|---|
1 | Body | ZDC |
2 | Switch assembly | - |
3 | Shield plate | Steel strip |
4 | Cover | Steel strip |
5 | Adjustment screw | Brass |
6 | Hex Nut | Brass |
7 | Moving screw | PBT |
8 | Spring | SUS |
9 | Magnet | - |
10 | Piston | POM |
11 | Piston packing | NBR |
12 | Scale plate | PC |
(Units: mm)
External appearance of IS10M (pressure switch with spacer)
Dimensional drawing of IS10M (pressure switch with spacer)
Model | A | B | C | D | Compatible models |
---|---|---|---|---|---|
IS10M-20-A | 11 | 74 | 64 | 28 | AC20□-A |
IS10M-30-A | 13 | 85 | 71 | 30 | AC25□-A, AC30□-A |
IS10M-40-A | 15 | 93 | 75 | 36 | AC40□-A |
IS10M-50-A | 17 | 97 | 77 | 44 | AC40□-06-A |
IS10M-60-A | 22 | 91 | 67 | 53 | AC50□-B, AC55□-B, AC60□-B |
*) A separate spacer is required for modular connection.
(Units: mm)
External appearance of IS10E (pressure switch with piping adapter)
Dimensional drawing of IS10E (pressure switch with piping adapter)
Model *1) | Connection port size | A | B | C | D | E | Compatible models |
---|---|---|---|---|---|---|---|
IS10E-20□01-A | 1/8 | 30 | 66 | 55 | 28 | 16 | AC20□-A |
IS10E-20□02-A | 1/4 | ||||||
IS10E-20□03-A | 3/8 | ||||||
IS10E-30□02-A | 1/4 | 32 | 73 | 59 | 30 | 13 | AC25□-A, AC30□-A |
IS10E-30□03-A | 3/8 | ||||||
IS10E-30□04-A | 1/2 | ||||||
IS10E-40□02-A | 1/4 | 32 | 79 | 61 | 37 | 13 | *2)AC40□-A |
IS10E-40□03-A | 3/8 | ||||||
IS10E-40□04-A | 1/2 | ||||||
IS10E-40□06-A | 3/4 |
*1) □ in the model number indicates the type of connection thread. It is necessary to enter no symbol for Rc, "N" for NPT or "F" for G.
*2) It cannot be mounted on AC40□-06-A.
* A separate spacer is required for modular connection.
* When installing a pressure switch on the AC40□-06-A, it is possible by screwing the IS10-01S into the piping adapter E500-□06-A-X501 (with Rc 1/8 thread on the top surface). Please contact the manufacturer support center for the assembled products.
*See the SMC catalog for information other than that detailed above.
Part Number
|
---|
IS10-01-PZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fluid Type | Sensor/Monitor Configuration | Output Method | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | No. of Inputs | No. of Outputs | Pipe Connection Direction | Mounting Hole | Display | Lamp | Lead Wire | Hysteresis (MPa) | Option | Pressure Setting Range | Liquid contact parts seal material | Scale plate pressure unit | Body size | Mounting position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.24 € | 1 | 26 Days | Air | [Separate Type, Connector Joint] Separated sensor | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Inert | 1 | -5~60 | 1 | 1 | [Under] Down | Available | NA | Available | 5 m | Fixed 0.08 or less | - | 0.1 to 0.4 MPa | Without sealing material | Both MPa and psi | - | - |
Loading...
Type | Pressure Switch |
---|
This page is Pressure Switch, Reed Switch Type IS10 Series, part number IS10-01-PZ.
You can find the detail information about specifications and dimensions on part number IS10-01-PZ.
Configure
Basic Attributes
Sensor/Monitor Configuration
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Pipe Connection Direction
Option
Body size
Mounting position
Type
Fluid Type
Output Method
No. of Inputs
No. of Outputs
Lead Wire
Hysteresis(MPa)
Pressure Setting Range
Liquid contact parts seal material
Scale plate pressure unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IS10-01-6LP |
IS10-01-6P |
IS10-01-6PZ |
IS10-01S |
IS10-01S-6 |
IS10-01S-6L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fluid Type | Sensor/Monitor Configuration | Output Method | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | No. of Inputs | No. of Outputs | Pipe Connection Direction | Mounting Hole | Display | Lamp | Lead Wire | Hysteresis (MPa) | Option | Pressure Setting Range | Liquid contact parts seal material | Scale plate pressure unit | Body size | Mounting position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.03 € | 1 | 26 Days | Air | [Separate Type, Connector Joint] Separated sensor | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Inert | 1 | -5~60 | 1 | 1 | [Under] Down | Available | NA | Available | 3 m | Fixed 0.08 or less | - | 0.1 to 0.6 MPa | Without sealing material | Both MPa and psi | - | - | ||
76.53 € | 1 | 26 Days | Air | [Separate Type, Connector Joint] Separated sensor | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Inert | 1 | -5~60 | 1 | 1 | [Under] Down | Available | NA | Available | 0.5 m | Fixed 0.08 or less | - | 0.1 to 0.6 MPa | Without sealing material | Both MPa and psi | - | - | ||
95.81 € | 1 | 26 Days | Air | [Separate Type, Connector Joint] Separated sensor | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Inert | 1 | -5~60 | 1 | 1 | [Under] Down | Available | NA | Available | 5 m | Fixed 0.08 or less | - | 0.1 to 0.6 MPa | Without sealing material | Both MPa and psi | - | - | ||
63.05 € | 1 | 4 Days | Air | [Separate Type, Connector Joint] Separated sensor | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Inert | 1 | -5~60 | - | 1 | [Under] Down | Available | NA | Available | 0.5 m | Fixed 0.08 or less | - | 0.1 to 0.4 MPa | With sealing material | MPa | - | - | ||
72.61 € | 1 | 4 Days | Air | [Separate Type, Connector Joint] Separated sensor | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Inert | 1 | -5~60 | - | 1 | [Under] Down | Available | NA | Available | 0.5 m | Fixed 0.08 or less | - | 0.1 to 0.6 MPa | With sealing material | MPa | - | - | ||
81.11 € | 1 | 90 Days | Air | [Separate Type, Connector Joint] Separated sensor | Switch | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Inert | 1 | -5~60 | - | 1 | [Under] Down | Available | NA | Available | 3 m | Fixed 0.08 or less | - | 0.1 to 0.6 MPa | With sealing material | MPa | - | - |