Pressure Switch, Reed Switch Type IS10 Series (Part Numbers - CAD Download)

Pressure Switch, Reed Switch Type IS10 Series
[Features]
· 16% lighter, 11% smaller (compared to IS1000)
· Compatible with 100 V AC/DC
· Set pressure range: 0.1 to 0.4 MPa
· Service life: 5 million cycles
· Can be connected to modular type / F.R.L. combination

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for details

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IS10E-30N03-6LR-A

Specifications of Pressure Switch / Lead Switch Type IS10 Series

External dimensions of IS10 series

External dimensions of IS10 series

Pressure switch usage example

Pressure switch usage example

Specifications

ModelIS10-01
FluidAir and inert gas
Proof Pressure1.0 MPa
Maximum operating pressure0.7 MPa
Set pressure range0.1 to 0.4 MPa
Option: 0.1 to 0.6 MPa
Ambient and fluid temperature-5~+60℃ (No freezing)
Contact1a
Scale error±0.05 MPa or less
HysteresisFixed 0.08 MPa or less
Repeat accuracy±0.05 MPa or less
Wiring specificationsGrommet type / lead wire length 0.5 m
Option: 3 m, 5 m
Protective EnclosureIP40 equivalent
Connection port size1/8
Weight62 g

Switch characteristics

Max. Contact CapacityAC2VA, DC2W
Operating voltage AC, DC24 V or less48 V48V
Maximum operating current and range50 mA40 mA20 mA

Electric circuit

Electrical circuit of IS10 Series (Up to 100 V AC/DC)

Electrical circuit of IS10 Series (Up to 100 V AC/DC)

JIS symbol

JIS symbol of IS10 Series

JIS symbol of IS10 Series

Pressure setting range

IS10 Series pressure setting range graph

IS10 Series pressure setting range graph

Dimensions / structural drawing

 

(Units: mm)

 

IS10 Series dimensions / structural drawing

IS10 Series dimensions / structural drawing

NumberPart NameMaterial
1BodyZDC
2Switch assembly-
3Shield plateSteel strip
4CoverSteel strip
5Adjustment screwBrass
6Hex NutBrass
7Moving screwPBT
8SpringSUS
9Magnet-
10PistonPOM
11Piston packingNBR
12Scale platePC

Pressure switch for modular F.R.L. connection

Pressure switch with spacer

 

(Units: mm)

 

External appearance of IS10M (pressure switch with spacer)

External appearance of IS10M (pressure switch with spacer)

Dimensional drawing of IS10M (pressure switch with spacer)

Dimensional drawing of IS10M (pressure switch with spacer)

ModelABCDCompatible models
IS10M-20-A11746428AC20□-A
IS10M-30-A13857130AC25□-A, AC30□-A
IS10M-40-A15937536AC40□-A
IS10M-50-A17977744AC40□-06-A
IS10M-60-A22916753AC50□-B, AC55□-B, AC60□-B

*) A separate spacer is required for modular connection.

Pressure switch with piping adapter

 

(Units: mm)

 

External appearance of IS10E (pressure switch with piping adapter)

External appearance of IS10E (pressure switch with piping adapter)

Dimensional drawing of IS10E (pressure switch with piping adapter)

Dimensional drawing of IS10E (pressure switch with piping adapter)

Model *1)Connection port sizeABCDECompatible models
IS10E-20□01-A1/83066552816AC20□-A
IS10E-20□02-A1/4
IS10E-20□03-A3/8
IS10E-30□02-A1/43273593013AC25□-A, AC30□-A
IS10E-30□03-A3/8
IS10E-30□04-A1/2
IS10E-40□02-A1/43279613713*2)AC40□-A
IS10E-40□03-A3/8
IS10E-40□04-A1/2
IS10E-40□06-A3/4

*1) □ in the model number indicates the type of connection thread. It is necessary to enter no symbol for Rc, "N" for NPT or "F" for G.
*2) It cannot be mounted on AC40□-06-A.
* A separate spacer is required for modular connection.
* When installing a pressure switch on the AC40□-06-A, it is possible by screwing the IS10-01S into the piping adapter E500-□06-A-X501 (with Rc 1/8 thread on the top surface). Please contact the manufacturer support center for the assembled products.

*See the SMC catalog for information other than that detailed above.

Part Number
IS10E-30N03-6LR-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
No. of Inputs No. of Outputs Pipe Connection Direction Mounting Hole Display Lamp Lead Wire Hysteresis
(MPa)
Option Pressure Setting Range Liquid contact parts seal material Scale plate pressure unit Body size Mounting position

95.18 €

1 26 Days Air[Separate Type, Connector Joint] Separated sensorSwitchFemale Thread[NPT] NPT[3/8] 3/8Inert1-5~6011[Under] DownAvailableNAAvailable3 mFixed 0.08 or less-0.1 to 0.6 MPaWithout sealing materialMPa30Left

Loading...

  1. 1

Basic information

Type Pressure Switch

This page is Pressure Switch, Reed Switch Type IS10 Series, part number IS10E-30N03-6LR-A.
You can find the detail information about specifications and dimensions on part number IS10E-30N03-6LR-A.

Variation of this product

Part Number
IS10-01-6LP
IS10-01-6P
IS10-01-6PZ
IS10E-30N03-6P-A
IS10E-30N03-6PRZ-A
IS10E-30N03-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Fluid Type Sensor/Monitor Configuration Output Method Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
No. of Inputs No. of Outputs Pipe Connection Direction Mounting Hole Display Lamp Lead Wire Hysteresis
(MPa)
Option Pressure Setting Range Liquid contact parts seal material Scale plate pressure unit Body size Mounting position

85.03 €

1 26 Days Air[Separate Type, Connector Joint] Separated sensorSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Inert1-5~6011[Under] DownAvailableNAAvailable3 mFixed 0.08 or less-0.1 to 0.6 MPaWithout sealing materialBoth MPa and psi--

76.53 €

1 26 Days Air[Separate Type, Connector Joint] Separated sensorSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Inert1-5~6011[Under] DownAvailableNAAvailable0.5 mFixed 0.08 or less-0.1 to 0.6 MPaWithout sealing materialBoth MPa and psi--

95.81 €

1 26 Days Air[Separate Type, Connector Joint] Separated sensorSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Inert1-5~6011[Under] DownAvailableNAAvailable5 mFixed 0.08 or less-0.1 to 0.6 MPaWithout sealing materialBoth MPa and psi--

87.23 €

1 26 Days Air[Separate Type, Connector Joint] Separated sensorSwitchFemale Thread[NPT] NPT[3/8] 3/8Inert1-5~6011[Under] DownAvailableNAAvailable0.5 mFixed 0.08 or less-0.1 to 0.6 MPaWithout sealing materialBoth MPa and psi30Right

106.48 €

1 26 Days Air[Separate Type, Connector Joint] Separated sensorSwitchFemale Thread[NPT] NPT[3/8] 3/8Inert1-5~6011[Under] DownAvailableNAAvailable5 mFixed 0.08 or less-0.1 to 0.6 MPaWithout sealing materialBoth MPa and psi30Left

74.98 €

1 26 Days Air[Separate Type, Connector Joint] Separated sensorSwitchFemale Thread[NPT] NPT[3/8] 3/8Inert1-5~6011[Under] DownAvailableNAAvailable0.5 mFixed 0.08 or less-0.1 to 0.4 MPaWithout sealing materialMPa30Right

Tech Support