Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZB0322-K15LO-P1-C4BK
Part Number
|
---|
ZB0322-K15LO-P1-C4BK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Application | Suction Flow (l/min) | Nozzle Diameter | Exhaust specifications | Combination of supply valve and release valve | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Body type | Options | Manual override | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258.85 € | 1 | 26 Days | Filter / Vacuum Destructive Valve | -86 | 3.5 (N.C.) / 4 (latching) | Single-Action Coupling | Ø4 | M5 | Single Item | 2 | 0.3mm | Port exhaust (individual exhaust) | Normally closed / normally closed | L-type plug connector, without connector | Output 1 to 5 V, accuracy ±2% F.S. or less (0 to -101 kPa) | - | Without lead wire with connector | Single unit (PV, PD individual ports, PV ≠ PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) / screwdriver operation type (vacuum break flow adjusting needle) | Non-locking push type |
Loading...
Type | Unit | Performance | Large Flow Rate Type | Operating Temperature Range(°C) | -5::50 |
---|---|---|---|---|---|
Rated voltage | 24 V DC |
This page is ZB, Compact Vacuum Unit, Ejector, part number ZB0322-K15LO-P1-C4BK.
You can find the detail information about specifications and dimensions on part number ZB0322-K15LO-P1-C4BK.
Configure
Basic Attributes
Additional Function
Unit specifications
Type
Ultimate Vacuum(kPa)
Air Consumption Flow Rate(l/min)
Vacuum Port Connecting Port Shape
Vacuum Port One-Touch Fitting Size
Air Supply Port Connecting Port Shape
Application
Suction Flow(l/min)
Nozzle Diameter
Exhaust specifications
Combination of supply valve and release valve
Electrical entry
Output specifications
Lead wire specifications
Body type
Options
Manual override
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZB0311-Q15L-EBM-C4 |
ZB0311-Q15L-EBM-C4K |
ZB0321-K15M-C4BK |
ZB0411-J15LB-C4BK |
ZB0411-J15MB-C4BK |
ZB0411-K15L-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Application | Suction Flow (l/min) | Nozzle Diameter | Exhaust specifications | Combination of supply valve and release valve | Electrical entry | Output specifications | Unit specifications | Lead wire specifications | Body type | Options | Manual override |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.19 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Silencers | -86 | 3.5 (N.C.) / 4 (latching) | Single-Action Coupling | Ø4 | M5 | Single Item | 2 | 0.3mm | Silencer exhaust (individual exhaust) | Latching (positive common) / normally closed | L-type plug connector with lead wire | PNP 2 outputs (0 to -101 kPa) | SI unit fixed | Without lead wire with connector | Single unit (PV, PD common port, PV = PD) | Without options | Non-locking push type | ||
292.19 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Silencers | -86 | 3.5 (N.C.) / 4 (latching) | Single-Action Coupling | Ø4 | M5 | Single Item | 2 | 0.3mm | Silencer exhaust (individual exhaust) | Latching (positive common) / normally closed | L-type plug connector with lead wire | PNP 2 outputs (0 to -101 kPa) | SI unit fixed | Without lead wire with connector | Single unit (PV, PD common port, PV = PD) | Screwdriver operation type (vacuum break flow adjusting needle) | Non-locking push type | ||
183.92 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Silencers | -86 | 3.5 (N.C.) / 4 (latching) | Single-Action Coupling | Ø4 | M5 | Single Item | 2 | 0.3mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | M-type plug connector with lead wire | Without vacuum pressure switch | - | - | Single unit (PV, PD individual ports, PV ≠ PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) / screwdriver operation type (vacuum break flow adjusting needle) | Non-locking push type | ||
136.31 € | 1 | 26 Days | Filter / Silencers | -90 | 6.5 (N.C.) / 8.5 (latching) | Single-Action Coupling | Ø4 | M5 | Single Item | 3.5 | 0.4mm | Silencer exhaust (individual exhaust) | Normally closed / NA | L-type plug connector with lead wire | Without vacuum pressure switch | - | - | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) / screwdriver operation type (vacuum break flow adjusting needle) | Locking type (tool required) semi-standard | ||
136.31 € | 1 | 26 Days | Filter / Silencers | -90 | 6.5 (N.C.) / 8.5 (latching) | Single-Action Coupling | Ø4 | M5 | Single Item | 3.5 | 0.4mm | Silencer exhaust (individual exhaust) | Normally closed / NA | M-type plug connector with lead wire | Without vacuum pressure switch | - | - | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) / screwdriver operation type (vacuum break flow adjusting needle) | Locking type (tool required) semi-standard | ||
173.77 € | 1 | 4 Days | Vacuum Destructive Valve / Filter / Silencers | -90 | 6.5 (N.C.) / 8.5 (latching) | Single-Action Coupling | Ø4 | M5 | Single Item | 3.5 | 0.4mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | L-type plug connector with lead wire | Without vacuum pressure switch | - | - | Single unit (PV, PD common port, PV = PD) | Without options | Non-locking push type |