Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZA1051-K15M-FP1-52
Part Number
|
---|
ZA1051-K15M-FP1-52 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Suction Flow (l/min) | Nozzle Diameter | Electrical entry | Manual | Function | Pressure sensor specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
278.77 € | 1 | 26 Days | -74 | 12 | One-Touch Fitting Elbow | Ø4 | Single Item | 4 | 0.5mm | M-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | Non-locking push type (tool required) | Standard type (1 W for DC) | With pressure sensor (0 to -101 kPa, accuracy ±2% F.S.) |
Loading...
Type | Unit | Additional Function | Filter | Vacuum Port Connecting Port Shape | Single-Action Coupling |
---|---|---|---|---|---|
Vacuum Port One-Touch Fitting Size | Ø4 | Operating Pressure Range(MPa) | 0.2::0.5 | Operating Temperature Range(°C) | 5::50 |
Combination of supply valve and release valve | Normally closed / normally closed | Output specifications | With suction filter | Solenoid valve rated voltage | 24 V DC |
This page is Compact Vacuum Ejector ZA Series (ZA105 / ZA107), part number ZA1051-K15M-FP1-52.
You can find the detail information about specifications and dimensions on part number ZA1051-K15M-FP1-52.
Configure
Basic Attributes
Type
Ultimate Vacuum(kPa)
Air Consumption Flow Rate(l/min)
Air Supply Port Connecting Port Shape
Air Supply Port One-Touch Fitting Size
Application
Suction Flow(l/min)
Nozzle Diameter
Electrical entry
Manual
Function
Pressure sensor specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZA1051-K15L-FP1-M2 |
ZA1071-K1Y5LB-FB-M2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Suction Flow (l/min) | Nozzle Diameter | Electrical entry | Manual | Function | Pressure sensor specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227.81 € | 1 | 26 Days | -74 | 12 | - | - | Manifold | 4 | 0.5mm | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | Non-locking push type (tool required) | Standard type (1 W for DC) | With pressure sensor (0 to -101 kPa, accuracy ±2% F.S.) | ||
183.65 € | 1 | 26 Days | -78 | 28 | - | - | Manifold | 8 | 0.7mm | L-type plug connector, lead wire length: 0.3 m, with light / surge voltage suppressor | Locking type (tool required) | DC low wattage type (0.5 W) | Without pressure sensor |