Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MUWB63-75DZ
Part Number
|
---|
MUWB63-75DZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
184.50 € | 1 | 26 Days | [Block Shape] Thin | 63 | 75 | Rc | Without auto switch | None | None | Basic type | Female rod end | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(℃) | -10::60 | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.05::0.7 |
Configure
Basic Attributes
Main Body Shape
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes