Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDUWB32-25DMZ
Part Number
|
---|
MDUWB32-25DMZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.85 € | 1 | 26 Days | - | 32 | 25 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Rod end male thread | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(℃) | -10::60 | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.05::0.7 |
This page is MUW Series Plate Cylinder, Double Acting, Double Rod, part number MDUWB32-25DMZ.
You can find the detail information about specifications and dimensions on part number MDUWB32-25DMZ.
Configure
Basic Attributes
Main Body Shape
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MDUWB25-10DZ |
MDUWB25-125DMZ |
MDUWB25-125DZ |
MDUWB32-25DZ |
MDUWB32-300DMZ |
MDUWB32-30DMZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.13 € | 1 | 26 Days | - | 25 | 10 | M Screw | Without auto switch (built-in magnet) | None | None | Basic type | Female rod end | None | ||
122.98 € | 1 | 26 Days | - | 25 | 125 | M Screw | Without auto switch (built-in magnet) | None | None | Basic type | Rod end male thread | None | ||
122.98 € | 1 | 26 Days | - | 25 | 125 | M Screw | Without auto switch (built-in magnet) | None | None | Basic type | Female rod end | None | ||
116.35 € | 1 | 26 Days | - | 32 | 25 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Female rod end | None | ||
162.37 € | 1 | 26 Days | - | 32 | 300 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Rod end male thread | None | ||
120.63 € | 1 | 26 Days | - | 32 | 30 | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Rod end male thread | None |