Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HYDQB20H-10
Part Number
|
---|
HYDQB20H-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Sealing materials | Grease | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
215.55 € | 1 | 26 Days | 20 | 10 | 0~70 | 0.2~1 | M Screw | Without auto switch (built-in magnet, with auto switch mounting rail) | None | None | Female thread | External FKM | Standard grease (for non-food) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | NA |
Valves | NA |
This page is HY(D)Q, Hygienic Design Cylinder, Basic Type, part number HYDQB20H-10.
You can find the detail information about specifications and dimensions on part number HYDQB20H-10.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Rod Tip Shape
Sealing materials
Grease
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HYDQB20H-10FM |
HYDQB20H-10M |
HYDQB20H-20 |
HYDQB20H-25F |
HYDQB20H-25FM |
HYDQB20H-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Rod Tip Shape | Sealing materials | Grease |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
221.31 € | 1 | 26 Days | 20 | 10 | 0~70 | 0.2~1 | M Screw | Without auto switch (built-in magnet, with auto switch mounting rail) | None | None | Male thread | External FKM | Food compatible grease | ||
217.47 € | 1 | 26 Days | 20 | 10 | 0~70 | 0.2~1 | M Screw | Without auto switch (built-in magnet, with auto switch mounting rail) | None | None | Threaded | External FKM | Standard grease (for non-food) | ||
217.47 € | 1 | 26 Days | 20 | 20 | 0~70 | 0.2~1 | M Screw | Without auto switch (built-in magnet, with auto switch mounting rail) | None | None | Female Thread | External FKM | Standard grease (for non-food) | ||
222.27 € | 1 | 26 Days | 20 | 25 | 0~70 | 0.2~1 | M Screw | Without auto switch (built-in magnet, with auto switch mounting rail) | None | None | Female thread | External FKM | Food compatible grease | ||
224.19 € | 1 | 26 Days | 20 | 25 | 0~70 | 0.2~1 | M Screw | Without auto switch (built-in magnet, with auto switch mounting rail) | None | None | Male thread | External FKM | Food compatible grease | ||
221.31 € | 1 | 26 Days | 20 | 40 | 0~70 | 0.2~1 | M Screw | Without auto switch (built-in magnet, with auto switch mounting rail) | None | None | Female Thread | External FKM | Standard grease (for non-food) |