Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Type | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Operating Pressure Range (MPa) | Connection Tube Diameter | Specifications | Digital Flow Switch | Pressure Reducing Valve | ON/OFF Valve | Throttle valve | Compatible Models |
---|
Loading...
Compressed Air Quality | General Dry Air |
---|
Configure
Basic Attributes
Type
Connection Type
Nominal Pipe Thread Size
Bowl Material
Compatible Models
Type
Filtration Level
Treatment Air Flow Rate(l/min)
Usage Environment
Drain Cock
Bowl Guard
Connection Tube Diameter
Specifications
Digital Flow Switch
Pressure Reducing Valve
ON/OFF Valve
Throttle valve
Filter by CAD data type
Filter by standard shipping days
Optional Attributes