Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDA2KL63-80J-M9BWZ
Model Number Notation
Appearance of CA2K series
JIS symbol of CA2K series (air cushion)
Tube Inner Diameter (mm) | 40 | 50 | 63 |
---|---|---|---|
Fluid | Air | ||
Proof Pressure | 1.5 MPa | ||
Maximum operating pressure | 1.0 MPa | ||
Minimum operating pressure | 0.05 MPa | ||
Ambient and fluid temperature | Without auto switch -10 to 70°C with auto switch -10 to 60°C * | ||
Piston Speed | 50 to 500 mm/s | ||
Cushioning | Air cushion | ||
Stroke Length Tolerance | Up to 250st: (0- + 1.0), 251-600st: (0 to +1.4) | ||
Rod Non-rotating Accuracy | ±0.8° | ||
Allowable rotational torque | 0.44N·m or Less | ||
Lubrication | Not required (non-lubricated) | ||
Mounting type | Basic type, axial foot type, rod-end flange type, head-end flange type, single clevis type, double clevis type, center trunnion type |
(Unit: kg)
Tube Inner Diameter (mm) | 40 | 50 | 63 | |
---|---|---|---|---|
Basic weight | Basic Type | 0.88 | 1.32 | 1.91 |
Axial foot type | 1.07 | 1.54 | 2.25 | |
Flange | 1.25 | 1.77 | 2.70 | |
Single clevis | 1.11 | 1.66 | 2.54 | |
Double clevis type | 1.15 | 1.75 | 2.70 | |
Trunnion type | 1.24 | 1.80 | 2.71 | |
Additional weight per 50 mm of stroke | 0.20 | 0.25 | 0.30 | |
Accessories | Single knuckle joint | 0.23 | 0.26 | 0.26 |
Double knuckle joint (with pin) | 0.37 | 0.43 | 0.43 |
Calculation
(Example) CA2KL40-100
1.07 + 0.20 x 100/50 = 1.47 kg
CA2K Series structural drawing
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Aluminum alloy | Metallic coating |
2 | Head cover | Aluminum diecast | Metallic coating |
3 | Cylinder Tube | Aluminum alloy | Hard anodized aluminum |
4 | Piston rod | Carbon steel | Hard chrome plating |
5 | Piston | Aluminum alloy | Chromate |
6 | Cushion Ring A | Rolled steel | Zinc chromate |
7 | Cushion Ring B | Rolled steel | Zinc chromate |
8 | Non-Rotating Guide | Oil-impregnated sintered alloy | — |
9 | Cushion valve | Steel wire | Zinc trivalent chromate |
10 | Tie-rod | Carbon steel | Zinc trivalent chromate |
11 | Spring Washer | Steel wire | Zinc trivalent chromate |
12 | Piston Nut | Rolled steel | Zinc trivalent chromate |
13 | Retaining Ring | Spring steel | Phosphate Coated |
14 | Spring Washer | Steel wire | Zinc trivalent chromate |
15 | Tie-rod nut | Rolled steel | Zinc trivalent chromate |
16 | Wear Ring | Resin | — |
17 | Cushion seal holder | Aluminum alloy | — |
18 | Cushion Seal | Urethane | — |
19 | Rod packing | NBR | — |
20 | Piston packing | NBR | — |
21 | Cushion valve seal | NBR | — |
22 | Cylinder Tube Gasket | NBR | — |
23 | Piston gasket | NBR | O-ring |
24 | Rod end nut | Rolled steel | Zinc trivalent chromate |
(Units: mm)
Basic type CA2KB dimensional drawing
(Units: mm)
Tube inner diameter (mm) | Stroke range (mm) | A | AL | B | B1 | C | D | E | F | G | H1 | J | KA | M | MM | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Without rod boot | With bellows | |||||||||||||||
40 | Up to 500 | 20 to 500 | 30 | 27 | 60 | 22 | 44 | 16 | 32 | 10 | 15 | 8 | M8 × 1.25 | 14 | 11 | M14 × 1.5 |
50 | Up to 600 | 20 to 600 | 35 | 32 | 70 | 27 | 52 | 20 | 40 | 10 | 17 | 11 | M8 × 1.25 | 18 | 11 | M18 × 1.5 |
63 | Up to 600 | 20 to 600 | 35 | 32 | 85 | 27 | 64 | 20 | 40 | 10 | 17 | 11 | M10 × 1.25 | 18 | 14 | M18 × 1.5 |
(Units: mm)
Tube inner diameter (mm) | N | P | S | Without rod boot | With bellows | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
H | ZZ | d | e | f | h | L | ZZ | ||||
40 | 27 | 1/4 | 84 | 51 | 146 | 56 | 43 | 11.2 | 59 | 1/4 stroke | 154 |
50 | 30 | 3/8 | 90 | 58 | 159 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 167 |
63 | 31 | 3/8 | 98 | 58 | 170 | 64 | 52 | 11.2 | 66 | 1/4 stroke | 178 |
Correct installation drawing
Wrong installation drawing
Part Number
|
---|
CDA2KL63-80J-M9BWZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
421.31 € | 1 | Quote | 63 | 80 | Air cushion | Built-in magnet | Rc | M9BW | 5 | 2 | Axial foot type | Nylon tarpaulin | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.05 to 1.0 |
Custom-made Specifications | None |
This page is Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CA2K Series, part number CDA2KL63-80J-M9BWZ.
You can find the detail information about specifications and dimensions on part number CDA2KL63-80J-M9BWZ.
Configure
Basic Attributes
Connector type
Type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Bellows
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CA2KB40-125 |
CA2KB40-150 |
CA2KB40-175 |
CA2KB40-25 |
CA2KB40-250 |
CDA2KT63-115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Bellows | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.11 € | 1 | Quote | 40 | 125 | Air cushion | Without magnet | Rc | - | - | - | Basic type | None | - | - | ||
178.37 € | 1 | Quote | 40 | 150 | Air cushion | Without magnet | Rc | - | - | - | Basic type | None | - | - | ||
182.68 € | 1 | Quote | 40 | 175 | Air cushion | Without magnet | Rc | - | - | - | Basic type | None | - | - | ||
156.89 € | 1 | Quote | 40 | 25 | Air cushion | Without magnet | Rc | - | - | - | Basic type | None | - | - | ||
195.60 € | 1 | Quote | 40 | 250 | Air cushion | Without magnet | Rc | - | - | - | Basic type | None | - | - | ||
324.60 € | 1 | Quote | 63 | 115 | Air cushion | Built-in magnet | Rc | None | - | - | Center trunnion type | None | - | - |