Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBA2D50TF-600-RN
Part Number
|
---|
CBA2D50TF-600-RN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock actuation system | Customized specification (port positions) | Customized specification (cushion needle position) | Customized specification (lock positions) | Manual release method | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
465.03 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 50 | 600 | Standard | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | G | - | - | - | With rod-end lock | U-Shaped Clevis Type | Without rod boot | Aluminum tube | None | Non-locking type | - | - | - | - | - | - |
Loading...
Operating Pressure(MPa) | 0.15 to 1.0 |
---|
This page is CBA2 Series End Lock Cylinder (Standard, Heat Resistant), part number CBA2D50TF-600-RN.
You can find the detail information about specifications and dimensions on part number CBA2D50TF-600-RN.
Configure
Basic Attributes
Cylinder Operation Method
End Locking
Auto Switch
Lead Wire Length(m)
Number of Switches
Customized specification (port positions)
Customized specification (cushion needle position)
Customized specification (lock positions)
Manual release method
Connector type
Type
Type
Rod Operation Method
Main Body Shape
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Additional Function
Environment, Applications
Cushion
Specifications
Port thread type
Lock Position
Type of Mount Support
Bellows
Tube Material
Custom-made Specifications
Lock actuation system
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBA2B50-100-RN |
CBA2B50-250-HN |
CBA2B63-1000-HN |
CBA2D63-125-WL |
CBA2D63-350-RN |
CBA2D63-450-HN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Operation Method | Rod Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | End Locking | Cushion | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock actuation system | Customized specification (port positions) | Customized specification (cushion needle position) | Customized specification (lock positions) | Manual release method | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
286.97 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 50 | 100 | Standard | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | Basic type | Without rod boot | Aluminum tube | None | Non-locking type | - | - | - | - | - | - | ||
332.06 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 50 | 250 | Standard | Standard | [Provided] Available | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Basic type | Without rod boot | Aluminum tube | None | Non-locking type | - | - | - | - | - | - | ||
595.26 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 63 | 1,000 | Standard | Standard | [Provided] Available | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | Basic type | Without rod boot | Aluminum tube | None | Non-locking type | - | - | - | - | - | - | ||
459.48 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 63 | 125 | Standard | Standard | [Provided] Available | Air cushion | Without magnet | Rc | - | - | - | With lock on both sides | U-Shaped Clevis Type | Without rod boot | Aluminum tube | None | Locking type | - | - | - | - | - | - | ||
422.00 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 63 | 350 | Standard | Standard | [Provided] Presence (Only Rod Side) | Air cushion | Without magnet | Rc | - | - | - | With rod-end lock | U-Shaped Clevis Type | Without rod boot | Aluminum tube | None | Non-locking type | - | - | - | - | - | - | ||
469.52 € | 1 | 26 Days | [Double Acting] Double Acting | Single Rods | Standard | 63 | 450 | Standard | Standard | [Provided] Available | Air cushion | Without magnet | Rc | - | - | - | With head-end lock | U-Shaped Clevis Type | Without rod boot | Aluminum tube | None | Non-locking type | - | - | - | - | - | - |