CBA2 Series End Lock Cylinder (Standard, Heat Resistant) (Part Numbers - CAD Download)

CBA2 Series End Lock Cylinder (Standard, Heat Resistant)
End lock cylinder that holds the cylinder's original position even if the air supply is cut off.
[Features]
· Same dimensions as standard CA2 Series cylinder.
· Non-locking type and locking type are standardized for manual release.
· Without auto switch (CBA2) or with auto switch (built-in magnet) (CDBA2).
· Tube material: aluminum tube, steel tube (*Not available for products with auto switch.)
· Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Port thread types: Rc, NPT, G.
· Cushion: air cushion (Nil), no cushion (N).
· Lock position: with head-end lock (H), with rod-end lock (R), with double-end lock (W).

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CBA2L50-630-HN

Part Number
CBA2L50-630-HN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Cushion Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Lock Position Type of Mount Support Bellows Tube Material Custom-made Specifications Lock actuation system Customized specification (port positions) Customized specification (cushion needle position) Customized specification (lock positions) Manual release method Connector type Type

478.11 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard50630StandardStandard[Provided] AvailableAir cushionWithout magnetRc---With head-end lockAxial foot typeWithout rod bootAluminum tubeNoneNon-locking type------

Loading...

  1. 1

Basic information

Operating Pressure(MPa) 0.15 to 1.0

This page is CBA2 Series End Lock Cylinder (Standard, Heat Resistant), part number CBA2L50-630-HN.
You can find the detail information about specifications and dimensions on part number CBA2L50-630-HN.

Variation of this product

Part Number
CBA2B50-100-RN
CBA2B50-250-HN
CBA2B63-1000-HN
CBA2L63-1700-HL
CBA2L80-700-WN
CBA2T100TF-175-RN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications End Locking Cushion Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Lock Position Type of Mount Support Bellows Tube Material Custom-made Specifications Lock actuation system Customized specification (port positions) Customized specification (cushion needle position) Customized specification (lock positions) Manual release method Connector type Type

286.97 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard50100StandardStandard[Provided] Presence (Only Rod Side)Air cushionWithout magnetRc---With rod-end lockBasic typeWithout rod bootAluminum tubeNoneNon-locking type------

332.06 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard50250StandardStandard[Provided] AvailableAir cushionWithout magnetRc---With head-end lockBasic typeWithout rod bootAluminum tubeNoneNon-locking type------

595.26 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard631,000StandardStandard[Provided] AvailableAir cushionWithout magnetRc---With head-end lockBasic typeWithout rod bootAluminum tubeNoneNon-locking type------

834.85 €

1 Quote [Double Acting] Double ActingSingle RodsStandard631,700StandardStandard[Provided] AvailableAir cushionWithout magnetRc---With head-end lockAxial foot typeWithout rod bootAluminum tubeNoneLocking type------

780.73 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard80700StandardStandard[Provided] AvailableAir cushionWithout magnetRc---With lock on both sidesAxial foot typeWithout rod bootAluminum tubeNoneNon-locking type------

617.50 €

1 26 Days [Double Acting] Double ActingSingle RodsStandard100175StandardStandard[Provided] Presence (Only Rod Side)Air cushionWithout magnetG---With rod-end lockCenter trunnion typeWithout rod bootAluminum tubeNoneNon-locking type------

Tech Support