Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDS1WTN125TN-100
Part Number
|
---|
CDS1WTN125TN-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Type of Mount Support | Tube Material | Custom-made Specifications | Pressure vessel construction code | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
767.48 € | 1 | Quote | 125 | 100 | With cushions on both sides | 0.05 to 0.97 | Built-in magnet | NPT | None | Center trunnion type | Aluminum tube | None | Conforming | Non-lube |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard |
This page is CS1W Series Double Rod Type Air Cylinder, Lube / Non-Lube Type, Air-Hydro Type, part number CDS1WTN125TN-100.
You can find the detail information about specifications and dimensions on part number CDS1WTN125TN-100.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Cushion
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Type of Mount Support
Tube Material
Custom-made Specifications
Pressure vessel construction code
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDS1WB125-25 |
CDS1WB125-50 |
CDS1WB140-100 |
CDS1WTN200TN-100 |
CS1WB125-110 |
CS1WB125-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Type of Mount Support | Tube Material | Custom-made Specifications | Pressure vessel construction code | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691.23 € | 1 | Quote | 125 | 25 | With cushions on both sides | 0.05 to 0.97 | Built-in magnet | Rc | None | Basic type | Aluminum tube | None | Conforming | Lube type | ||
691.23 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | ||
769.68 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,587.95 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | ||
682.68 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | ||
712.34 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - |