Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDS2YB160TF-400
Part Number
|
---|
CDS2YB160TF-400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
878.37 € | 1 | 26 Days | 160 | 400 | Low Friction (Internal Resistance) | Without cushion | Built-in magnet | G | None | None | Basic type | None | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.005 to 0.7 |
This page is Smooth Cylinder CS2Y Series, part number CDS2YB160TF-400.
You can find the detail information about specifications and dimensions on part number CDS2YB160TF-400.
Configure
Basic Attributes
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Specifications
Port thread type
Auto Switch
Rod Tip Metal Fitting
Type of Mount Support
Bellows
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDS2YB140-50 |
CDS2YB140TF-100A |
CDS2YB160-1100 |
CDS2YD160TF-350 |
CDS2YF140-50 |
CDS2YL140TF-600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switch | Rod Tip Metal Fitting | Type of Mount Support | Bellows | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
596.89 € | 1 | 26 Days | - | - | Low Speed / Standard | - | - | - | - | - | - | - | - | ||
596.50 € | 1 | 26 Days | - | - | Low Speed / Standard | - | - | - | - | - | - | - | - | ||
1,323.35 € | 1 | 26 Days | - | - | Low Speed / Standard | - | - | - | - | - | - | - | - | ||
916.48 € | 1 | 26 Days | - | - | Low Speed / Standard | - | - | - | - | - | - | - | - | ||
655.85 € | 1 | 26 Days | - | - | Low Speed / Standard | - | - | - | - | - | - | - | - | ||
932.05 € | 1 | 26 Days | 140 | 600 | Low Friction (Internal Resistance) | Without cushion | Built-in magnet | G | None | None | Foot type | None | None |