Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CLK2GA50-50Y-B-P4DWSE
Part Number
|
---|
CLK2GA50-50Y-B-P4DWSE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Diameter (Ø) | Stroke (mm) | Max. Pressure (MPa) | Operating Temperature Range (℃) | Clamping Force (kN) | Auto Switch | Lead Wire Length (m) | Number of Switches | Specifications | Port Screw Type | Clevis width (mm) | Tip fitting | Limit switch mounting base | Metal dog bracket | Foot | Base | Switch mounting rod | Port position | Bypass pipe position | Locking direction | Made to order specifications | Mounting format | Connector type | Mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
611.97 € | 1 | 26 Days | 50 | 50 | 1 | -10~60 | 0.98 | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Rc | 16.5 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Rod mounting style | None | - |
Loading...
Operation Method | Straight Advancing Stroke | Rod Tip Shape | Clevis shape | Support Type | Clevis |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Body options | No (Standard) |
This page is CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch), part number CLK2GA50-50Y-B-P4DWSE.
You can find the detail information about specifications and dimensions on part number CLK2GA50-50Y-B-P4DWSE.
Configure
Basic Attributes
Mounting bracket
Type
Cylinder Diameter(Ø)
Stroke(mm)
Max. Pressure(MPa)
Clamping Force(kN)
Auto Switch
Lead Wire Length(m)
Number of Switches
Specifications
Port Screw Type
Clevis width(mm)
Tip fitting
Limit switch mounting base
Metal dog bracket
Foot
Base
Switch mounting rod
Port position
Bypass pipe position
Locking direction
Made to order specifications
Mounting format
Connector type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CLK2A32-50Y-B |
CLK2A32-75Y-B |
CLK2A32-75Y-F |
CLK2GA50-50Y-F |
CLK2GA50-50Y-F4-P4DWSE |
CLK2GA50-50YA-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Diameter (Ø) | Stroke (mm) | Max. Pressure (MPa) | Operating Temperature Range (℃) | Clamping Force (kN) | Auto Switch | Lead Wire Length (m) | Number of Switches | Specifications | Port Screw Type | Clevis width (mm) | Tip fitting | Limit switch mounting base | Metal dog bracket | Foot | Base | Switch mounting rod | Port position | Bypass pipe position | Locking direction | Made to order specifications | Mounting format | Connector type | Mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
367.24 € | 1 | 26 Days | 32 | 50 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Band mounting style | None | - | ||
364.90 € | 1 | 26 Days | 32 | 75 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Band mounting style | None | - | ||
376.39 € | 1 | 26 Days | 32 | 75 | 1 | -10~70 | 0.402 | Without auto switch / without switch mounting rod | None | None | Without magnet | Rc | 12 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Extension locking | None | Band mounting style | None | - | ||
447.39 € | 1 | 26 Days | 50 | 50 | 1 | -10~70 | 0.98 | Without auto switch / without switch mounting rod | None | None | Built-in standard magnet type | Rc | 16.5 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Left | Extension locking | None | Band mounting style | None | - | ||
625.74 € | 1 | 26 Days | 50 | 50 | 1 | -10~60 | 0.98 | P4DWSE | 0.3 | 2 pcs. | Built-in standard magnet type | Rc | 16.5 | Double knuckle joint (M6 without tap) | None | None | None | None | Top | Top | Right | Extension locking | None | Rod mounting style | None | - | ||
433.68 € | 1 | 26 Days | 50 | 50 | 1 | -10~70 | 0.98 | Without auto switch / without switch mounting rod | None | None | Built-in standard magnet type | Rc | 16.5 | Double knuckle joint (M6 with tap) | None | None | None | None | Top | Top | Left | Retraction locking | None | Band mounting style | None | - |