Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CLKQPDB50-125RBL-P74L
Part Number
|
---|
CLKQPDB50-125RBL-P74L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Diameter (Ø) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switch | Lead Wire Length (m) | Number of Switches | Specifications | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Shim | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,200.74 € | 1 | 26 Days | 50 | 0.7 | 0.577 | P74 | 3 | 2 pcs. | Built-in strong magnet type | With lock | Same direction as port, 180° from port | Rc | ø12.5 | Round type | 90° from port | LOW type (60 mm) | Without shims | - |
Loading...
Stroke(mm) | 10 | Operation Method | Straight Advancing Stroke | Rod Tip Shape | Others |
---|---|---|---|---|---|
Support Type | Tap | Rod Motion | Double Acting Piece Rod | Body options | No (Standard) |
Operating Temperature Range(℃) | -10::60 |
This page is CKQGD / CKQPD / CLKQGD / CLKQPD Series Pin Clamp Cylinder, part number CLKQPDB50-125RBL-P74L.
You can find the detail information about specifications and dimensions on part number CLKQPDB50-125RBL-P74L.
Configure
Basic Attributes
Connector type
Type
Cylinder Diameter(Ø)
Max. Pressure(MPa)
Clamping Force(kN)
Auto Switch
Lead Wire Length(m)
Number of Switches
Specifications
Clamp Side Lock
Mounting surface position
Port Screw Type
Guide Pin Diameter
Guide Pin Shape
Clamp Arm Position
Clamp Position Height
Shim
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CKQGDA50-158RALSZ |
CKQGDA50-158RALZ |
CKQGDA50-158RALZ-P3DWASE |
CLKQPDB50-150RCH |
CLKQPDB50-150RCL |
CLKQPDB50-175RAHS-P79WSE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Diameter (Ø) | Max. Pressure (MPa) | Clamping Force (kN) | Auto Switch | Lead Wire Length (m) | Number of Switches | Specifications | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Shim | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
718.48 € | 1 | 26 Days | 50 | 1 | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø15.8 | Round type | Same direction as port | LOW type (60 mm) | With 3‑mm shims | - | ||
707.24 € | 1 | 26 Days | 50 | 1 | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø15.8 | Round type | Same direction as port | LOW type (60 mm) | Without shims | - | ||
851.84 € | 1 | 26 Days | 50 | 1 | 0.66 | P3DWASE | 0.3 | 2 pcs. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø15.8 | Round type | Same direction as port | LOW type (60 mm) | Without shims | - | ||
1,162.19 € | 1 | 26 Days | 50 | 1 | 0.577 | Without auto switch (built-in magnet) | None | None | Built-in strong magnet type | With lock | Same direction as port, 180° from port | Rc | ø15 | Round type | 180° from port | HIGH type (90 mm) | Without shims | - | ||
1,091.42 € | 1 | 26 Days | 50 | 1 | 0.577 | Without auto switch (built-in magnet) | None | None | Built-in strong magnet type | With lock | Same direction as port, 180° from port | Rc | ø15 | Round type | 180° from port | LOW type (60 mm) | Without shims | - | ||
1,371.39 € | 1 | 26 Days | 50 | 1 | 0.577 | P79WSE | 0.3 | 2 pcs. | Built-in strong magnet type | With lock | Same direction as port, 180° from port | Rc | ø17.5 | Round type | Same direction as port | HIGH type (90 mm) | With 3‑mm shims | - |