• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

CKQGD / CKQPD / CLKQGD / CLKQPD Series Pin Clamp Cylinder (Part Numbers - CAD Download)

CKQGD / CKQPD / CLKQGD / CLKQPD Series Pin Clamp Cylinder
Adjustable height for clamping a workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.

(i)Remark

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CKQGDB50TF-175DCHZ

Part Number
CKQGDB50TF-175DCHZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter
(Ø)
Max. Pressure
(MPa)
Clamping Force
(kN)
Auto Switch Lead Wire Length
(m)
Number of Switches Specifications Clamp Side Lock Mounting surface position Port Screw Type Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Shim Connector type

811.77 €

1 26 Days 5010.66Without auto switch (built-in magnet)NoneNoneBuilt-in standard magnet typeWithout lockSame direction as port, 180° from portGø17.5Diamond type180° from portHIGH type (90 mm)Without shims-

Loading...

  1. 1

Basic information

Stroke(mm) 10 Operation Method Straight Advancing Stroke Rod Tip Shape Others
Support Type Tap Rod Motion Double Acting Piece Rod Body options No (Standard)
Operating Temperature Range(℃) -10::60

This page is CKQGD / CKQPD / CLKQGD / CLKQPD Series Pin Clamp Cylinder, part number CKQGDB50TF-175DCHZ.
You can find the detail information about specifications and dimensions on part number CKQGDB50TF-175DCHZ.

Variation of this product

Part Number
CKQGDA50-158RALSZ
CKQGDA50-158RALZ
CKQGDA50-158RALZ-P3DWASE
CKQPDA50-178DALS
CKQPDA50-197RBLS-P79WSE
CKQPDA50-198RAHS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Diameter
(Ø)
Max. Pressure
(MPa)
Clamping Force
(kN)
Auto Switch Lead Wire Length
(m)
Number of Switches Specifications Clamp Side Lock Mounting surface position Port Screw Type Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height Shim Connector type

718.48 €

1 26 Days 5010.66Without auto switch (built-in magnet)NoneNoneBuilt-in standard magnet typeWithout lock90° from port, 270° from portRcø15.8Round typeSame direction as portLOW type (60 mm)With 3‑mm shims-

707.24 €

1 26 Days 5010.66Without auto switch (built-in magnet)NoneNoneBuilt-in standard magnet typeWithout lock90° from port, 270° from portRcø15.8Round typeSame direction as portLOW type (60 mm)Without shims-

851.84 €

1 26 Days 5010.66P3DWASE0.32 pcs.Built-in standard magnet typeWithout lock90° from port, 270° from portRcø15.8Round typeSame direction as portLOW type (60 mm)Without shims-

822.95 €

1 26 Days 5010.66Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typeWithout lock90° from port, 270° from portRcø17.8Diamond typeSame direction as portLOW type (60 mm)With 3‑mm shims-

987.15 €

1 26 Days 5010.66P79WSE0.32 pcs.Built-in strong magnet typeWithout lock90° from port, 270° from portRcø19.7Round type90° from portLOW type (60 mm)With 3‑mm shims-

859.98 €

1 26 Days 5010.66Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typeWithout lock90° from port, 270° from portRcø19.8Round typeSame direction as portHIGH type (90 mm)With 3‑mm shims-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360