• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

K Series Pin Clamp Cylinder (CKQ / CLKQ) (Part Numbers - CAD Download)

K Series Pin Clamp Cylinder (CKQ / CLKQ)
Adjustable height for clamping a workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.

(i)Remark

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLKQPKF50-247RDL

Part Number
CLKQPKF50-247RDL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Pressure
(MPa)
Clamping Force
(kN)
Clamp Side Lock Mounting surface position Port Screw Type Guide Pin Diameter Clamp Arm Position Clamp Position Height

1,091.42 €

1 26 Days 10.577With lockPosition FRcø24.7270° from portLOW type (40 mm)

Loading...

  1. 1

Basic information

Cylinder Diameter(Ø) 50 Stroke(mm) 10 Operation Method Straight Advancing Stroke
Rod Tip Shape Others Support Type Tap Rod Motion Double Acting Piece Rod
Body options No (Standard) Operating Temperature Range(℃) -10::60 Auto Switch Without auto switch (built-in magnet)
Lead Wire Length(m) None Number of Switches None Specifications Built-in strong magnet type
Guide Pin Shape Round type Shim Without shims

This page is K Series Pin Clamp Cylinder (CKQ / CLKQ), part number CLKQPKF50-247RDL.
You can find the detail information about specifications and dimensions on part number CLKQPKF50-247RDL.

Variation of this product

Part Number
CKQPKC50-149RBL
CKQPKC50TF-130RAH
CKQPKC50TF-160RAH
CKQPKC50TF-200RAH
CKQPKC50TF-248RAH
CLKQPKE50-149RBH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Pressure
(MPa)
Clamping Force
(kN)
Clamp Side Lock Mounting surface position Port Screw Type Guide Pin Diameter Clamp Arm Position Clamp Position Height

777.97 €

1 26 Days 10.66Without lockPosition CRcø14.990° from portLOW type (40 mm)

848.74 €

1 26 Days 0.70.66Without lockPosition CGø13Same direction as portHIGH type (70 mm)

848.74 €

1 26 Days 10.66Without lockPosition CGø16Same direction as portHIGH type (70 mm)

848.74 €

1 26 Days 10.66Without lockPosition CGø20Same direction as portHIGH type (70 mm)

848.74 €

1 26 Days 10.66Without lockPosition CGø24.8Same direction as portHIGH type (70 mm)

1,162.19 €

1 26 Days 10.577With lockPosition ERcø14.990° from portHIGH type (70 mm)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360