Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CKQPKC50TF-248RAH
Part Number
|
---|
CKQPKC50TF-248RAH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Pressure (MPa) | Clamping Force (kN) | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Clamp Arm Position | Clamp Position Height | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
848.74 € | 1 | 26 Days | 1 | 0.66 | Without lock | Position C | G | ø24.8 | Same direction as port | HIGH type (70 mm) |
Loading...
Cylinder Diameter(Ø) | 50 | Stroke(mm) | 10 | Operation Method | Straight Advancing Stroke |
---|---|---|---|---|---|
Rod Tip Shape | Others | Support Type | Tap | Rod Motion | Double Acting Piece Rod |
Body options | No (Standard) | Operating Temperature Range(℃) | -10::60 | Auto Switch | Without auto switch (built-in magnet) |
Lead Wire Length(m) | None | Number of Switches | None | Specifications | Built-in strong magnet type |
Guide Pin Shape | Round type | Shim | Without shims |
This page is K Series Pin Clamp Cylinder (CKQ / CLKQ), part number CKQPKC50TF-248RAH.
You can find the detail information about specifications and dimensions on part number CKQPKC50TF-248RAH.
Configure
Basic Attributes
Type
Max. Pressure(MPa)
Clamping Force(kN)
Clamp Side Lock
Mounting surface position
Port Screw Type
Guide Pin Diameter
Clamp Arm Position
Clamp Position Height
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CKQPKC50TF-130RAH |
CKQPKC50TF-160RAH |
CKQPKC50TF-200RAH |
CLKQPKE50-149RBH |
CLKQPKE50-149RDL |
CLKQPKF50-247RDL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Pressure (MPa) | Clamping Force (kN) | Clamp Side Lock | Mounting surface position | Port Screw Type | Guide Pin Diameter | Clamp Arm Position | Clamp Position Height |
---|---|---|---|---|---|---|---|---|---|---|---|---|
848.74 € | 1 | 26 Days | 0.7 | 0.66 | Without lock | Position C | G | ø13 | Same direction as port | HIGH type (70 mm) | ||
848.74 € | 1 | 26 Days | 1 | 0.66 | Without lock | Position C | G | ø16 | Same direction as port | HIGH type (70 mm) | ||
848.74 € | 1 | 26 Days | 1 | 0.66 | Without lock | Position C | G | ø20 | Same direction as port | HIGH type (70 mm) | ||
1,162.19 € | 1 | 26 Days | 1 | 0.577 | With lock | Position E | Rc | ø14.9 | 90° from port | HIGH type (70 mm) | ||
1,091.42 € | 1 | 26 Days | 1 | 0.577 | With lock | Position E | Rc | ø14.9 | 270° from port | LOW type (40 mm) | ||
1,091.42 € | 1 | 26 Days | 1 | 0.577 | With lock | Position F | Rc | ø24.7 | 270° from port | LOW type (40 mm) |