Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CKU32-160RBL-X2321
Part Number
|
---|
CKU32-160RBL-X2321 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Auto Switch | Lead Wire Length (m) | Number of Switches | Clamp Side Lock | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
721.21 € | 1 | 26 Days | Without auto switch | None | None | Without lock | ø16 | Round type | Opposite direction of port | Clamping height LOW type | - | - |
Loading...
Cylinder Diameter(Ø) | 32 | Stroke(mm) | 10 | Operation Method | Straight Advancing Stroke |
---|---|---|---|---|---|
Rod Tip Shape | Others | Support Type | Tap | Rod Motion | Double Acting Piece Rod |
Body options | No (Standard) | Max. Pressure(MPa) | 0.7 | Operating Temperature Range(℃) | -10::60 |
Clamping Force(kN) | 0.325 | Connecting Port Type | Rc |
This page is Pin Clamp Cylinder C(L)KU32 Series , part number CKU32-160RBL-X2321.
You can find the detail information about specifications and dimensions on part number CKU32-160RBL-X2321.
Configure
Basic Attributes
Connector type
Type
Type
Auto Switch
Lead Wire Length(m)
Number of Switches
Clamp Side Lock
Guide Pin Diameter
Guide Pin Shape
Clamp Arm Position
Clamp Position Height
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CKU32-080RBL-X2321 |
CKU32-085RAL-X2321 |
CKU32-098RAL-X2321 |
CKU32-175RAL-X2321 |
CKU32-180RAL-X2321 |
CKU32-198RAH-X2322 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Auto Switch | Lead Wire Length (m) | Number of Switches | Clamp Side Lock | Guide Pin Diameter | Guide Pin Shape | Clamp Arm Position | Clamp Position Height | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
710.03 € | 1 | Quote | Without auto switch | None | None | Without lock | ø8 | Round type | Opposite direction of port | Clamping height LOW type | - | - | ||
708.24 € | 1 | 26 Days | Without auto switch | None | None | Without lock | ø8.5 | Round type | Same direction as port | Clamping height LOW type | - | - | ||
710.03 € | 1 | 36 Days | Without auto switch | None | None | Without lock | ø9.8 | Round type | Same direction as port | Clamping height LOW type | - | - | ||
721.21 € | 1 | Quote | Without auto switch | None | None | Without lock | ø17.5 | Round type | Same direction as port | Clamping height LOW type | - | - | ||
721.21 € | 1 | 36 Days | Without auto switch | None | None | Without lock | ø18 | Round type | Same direction as port | Clamping height LOW type | - | - | ||
766.76 € | 1 | 26 Days | Without auto switch | None | None | Without lock | ø19.8 | Round type | Same direction as port | Clamping height HIGH type | - | - |