Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CKQGB40-40A-X2370
Part Number
|
---|
CKQGB40-40A-X2370 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Diameter (Ø) | Stroke (mm) | Auto Switch | Lead Wire Length (m) | Number of Switches | Specifications | Mounting surface position | Piston rod tip hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
302.94 € | 1 | Quote | 40 | 40 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 90° from port | ø10 |
Loading...
Operation Method | Straight Advancing Stroke | Rod Tip Shape | Others | Support Type | Tap |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Body options | No (Standard) | Max. Pressure(MPa) | 1 |
Operating Temperature Range(℃) | -10::60 |
This page is Pin Shift Cylinder CKQG-X2370, CKQP-X2371, part number CKQGB40-40A-X2370.
You can find the detail information about specifications and dimensions on part number CKQGB40-40A-X2370.
Configure
Basic Attributes
Type
Cylinder Diameter(Ø)
Stroke(mm)
Auto Switch
Lead Wire Length(m)
Number of Switches
Specifications
Mounting surface position
Piston rod tip hole diameter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CKQGA40-25A-X2370 |
CKQGA40-40-X2370 |
CKQGB32-25-X2370 |
CKQGC32-40-X2370 |
CKQGC40-25A-X2370 |
CKQGC40-40A-P3DWASE-X2370 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Diameter (Ø) | Stroke (mm) | Auto Switch | Lead Wire Length (m) | Number of Switches | Specifications | Mounting surface position | Piston rod tip hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
388.79 € | 1 | 26 Days | 40 | 25 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | ø10 | ||
283.27 € | 1 | 26 Days | 40 | 40 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Same direction as port | ø8 | ||
247.23 € | 1 | 26 Days | 32 | 25 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 90° from port | ø8 | ||
251.60 € | 1 | 26 Days | 32 | 40 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 180° from port | ø8 | ||
388.79 € | 1 | 26 Days | 40 | 25 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | 180° from port | ø10 | ||
436.44 € | 1 | Quote | 40 | 40 | P3DWASE | 0.3 | 2 pcs. | Built-in standard magnet type | 180° from port | ø10 |