Rotary Actuator, Vane Type, CRB2 Series (Part Numbers - CAD Download)

Rotary Actuator, Vane Type, CRB2 Series
Can be combined freely with many kinds of unit.
[Features]
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRB2BW30-90SZ-XC4

Rotary Actuator, Vane Type, CRB2 Series Features

Single Vane Specifications

Size1015203040
Rotating angle90°, 180°, 270 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 60°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy (J)*20.000150.0010.0030.020.04
0.000250.00040.0150.03
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or Axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*30 to 230 °0 to 240 °0 to 230 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2The upper numbers in this section in the table indicate the energy factor when the rubber bumper is used (at the end of the rotation), and the lower numbers indicate the energy factor when the rubber bumper is not used.
  3. *3Adjustment range in the table is for 270°. For 90° and 180°, refer to the manufacturer's catalog.

Double Vane Specifications

Size1015203040
Rotating angle90°, 100 °
FluidAir (non-lube)
Proof pressure (MPa)1.051.5
Ambient and fluid temperature5 to 0°C
Max. operating pressure (MPa)0.71.0
Min. operating pressure (MPa)0.20.15
Rotation time adjustment range (s/90)°*10.03 to 0.30.04 to 0.30.07 to 0.5
Allowable kinetic energy J0.00030.00120.00330.020.04
Shaft load (N)Allowable radial load1515253060
Allowable thrust load1010202540
Port locationSide ported or Axial ported
Port size (side ported, axial ported)M3 × 0.5M5 × 0.8
Angle adjustable range*20 to 90 °
  1. *1Make sure to operate within the speed regulation range. Exceeding the maximum speed (0.3 s/90°) can cause the unit to stick or not operate.
    For size 10, when operation at the maximum speed (0.03 s/90°) is required, the operating pressure should be set to 0.35 MPa or higher.
  2. *2Adjustment range in the table is for 100°. For 90°, see the manufacturer's catalog.

External dimensional drawing

  • *For single vane type, the following figures show actuators for 90° and 180° when B port is pressurized.
  • *For double vane type, the following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

Shaft-end shape of size 40

Shaft-end shape of size 40

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Size 10 (port location: side ported)

Size 10 (port location: side ported)

 

(Unit: mm)

 

Size 10, 15, 20, 30, 40 (port location: axial ported)

Size 10, 15, 20, 30, 40 (port location: axial ported)

 

(Unit: mm)

 

SizeABCDE (g7)F (h9)G1G2JKLMNP
1029158144 (-0.016 to -0.004)9 (-0.036 to 0)31590.59.59.524
1534209185 (-0.016 to -0.004)12 (-0.043 to 0)41.56100.5141029
20422910206 (-0.016 to -0.004)14 (-0.043 to 0)4.51.57100.5201336
30504013228 (-0.020 to -0.005)16 (-0.043 to 0)528121.0261443
406345153010 (-0.020 to -0.005)25 (-0.052 to 0)6.54.59201.0312056
SizeQRSTV1V2WXY
◆ Q1◆ Q2★ Q3
10M3 × 0.5 depth 66-M3 × 0.5143.6303719.88.514.5
15M3 × 0.5 depth 66M3 × 0.5 depth 5M3 × 0.5197.639.547211117
20M4 × 0.7 depth 13.511M4 × 0.7 depth 7.5M5 × 0.824.510.550.559221421
30M5 × 0.8 depth 1816.5M5 × 0.8 depth 10M5 × 0.834.51464752415.525
40M5 × 0.8 depth 1617.5M5 × 0.8 depth 10M5 × 0.839.81779.590302131.6

External dimensional drawing: standard type 10 (double vane type)

  • The following figures show the intermediate rotation position when A or B port is pressurized.

 

(Unit: mm)

 

Single shaft / Port location: side ported

Single shaft / Port location: side ported

 

(Unit: mm)

 

Double shaft / Port location: side ported

Double shaft / Port location: side ported

 

(Unit: mm)

 

(Port location: axial ported)

(Port location: axial ported)

  • *Refer to the manufacturer's catalog for other models' dimensions, specifications, etc.
Part Number
CRB2BW30-90SZ-XC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Connection port location Switch Lead wire
(m)
Number of switches Shaft pattern Axial direction Made to order specifications Mounting style Connector type Specifications

232.40 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°Less than 1 / 3 to Less than 6Single vane300.01 to Less Than 0.10.020.15~1.0Body side surfaceNoneNoneNoneLong shaft: single flat / Short shaft: single flatStandardChange the rotation rangeBasic typeNoneStandard type

Loading...

  1. 1

Basic information

Main Body Shape Round shape Usage Environment/Application Standard Rigidity and accuracy Standard
Valve Not Provided

This page is Rotary Actuator, Vane Type, CRB2 Series, part number CRB2BW30-90SZ-XC4.
You can find the detail information about specifications and dimensions on part number CRB2BW30-90SZ-XC4.

Variation of this product

Part Number
CDRB2BJ15-180SZ-93A
CDRB2BJ30-180SZ-R73L
CDRB2BJ30-270SZ-M9PS
CRB2BW40-100DEZ
CRB2BW40-100DZ
CRB2BW40-180SEZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Connection port location Switch Lead wire
(m)
Number of switches Shaft pattern Axial direction Made to order specifications Mounting style Connector type Specifications

315.53 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°Less than 1Single vane15Less than 0.0050.0010.15~0.7Body side surface93A0.52 pcs.Long shaft: round shaft / Short shaft: single flatStandardNoneBasic typeNoneWith auto switch unit

333.97 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°Less than 1 / 3 to Less than 6Single vane300.01 to Less Than 0.10.020.15~1.0Body side surfaceR7332 pcs.Long shaft: round shaft / Short shaft: single flatStandardNoneBasic typeNoneWith auto switch unit

319.56 €

1 26 Days Axis output of rotary actuator on both sides270°Less than 1 / 3 to Less than 6Single vane300.01 to Less Than 0.10.020.15~1.0Body side surfaceM9P0.51 pc.Long shaft: round shaft / Short shaft: single flatStandardNoneBasic typeNoneWith auto switch unit

273.55 €

1 26 Days Axis output of rotary actuator on both sides100°10 to Less Than 20 / Less than 1Double Vane400.01 to Less Than 0.10.040.15~1.0Body axial directionNoneNoneNoneLong shaft: single flat / Short shaft: single flatStandardNoneBasic typeNoneStandard type

273.55 €

1 26 Days Axis output of rotary actuator on both sides100°10 to Less Than 20 / Less than 1Double Vane400.01 to Less Than 0.10.040.15~1.0Body side surfaceNoneNoneNoneLong shaft: single flat / Short shaft: single flatStandardNoneBasic typeNoneStandard type

161.90 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°6 to Less Than 10 / Less than 1Single vane400.01 to Less Than 0.10.040.15~1.0Body axial directionNoneNoneNoneLong shaft: single flat / Short shaft: single flatStandardNoneBasic typeNoneStandard type

Tech Support