Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRB2BW30-90DZ
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 180°, 270 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 60°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range (s/90)°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy (J)*2 | 0.00015 | 0.001 | 0.003 | 0.02 | 0.04 | |
0.00025 | 0.0004 | 0.015 | 0.03 | |||
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or Axial ported | |||||
Port size (side ported, axial ported) | M3 × 0.5 | M5 × 0.8 | ||||
Angle adjustable range*3 | 0 to 230 ° | 0 to 240 ° | 0 to 230 ° |
Size | 10 | 15 | 20 | 30 | 40 | |
---|---|---|---|---|---|---|
Rotating angle | 90°, 100 ° | |||||
Fluid | Air (non-lube) | |||||
Proof pressure (MPa) | 1.05 | 1.5 | ||||
Ambient and fluid temperature | 5 to 0°C | |||||
Max. operating pressure (MPa) | 0.7 | 1.0 | ||||
Min. operating pressure (MPa) | 0.2 | 0.15 | ||||
Rotation time adjustment range (s/90)°*1 | 0.03 to 0.3 | 0.04 to 0.3 | 0.07 to 0.5 | |||
Allowable kinetic energy J | 0.0003 | 0.0012 | 0.0033 | 0.02 | 0.04 | |
Shaft load (N) | Allowable radial load | 15 | 15 | 25 | 30 | 60 |
Allowable thrust load | 10 | 10 | 20 | 25 | 40 | |
Port location | Side ported or Axial ported | |||||
Port size (side ported, axial ported) | M3 × 0.5 | M5 × 0.8 | ||||
Angle adjustable range*2 | 0 to 90 ° |
(Unit: mm)
Single shaft / Port location: side ported
(Unit: mm)
Double shaft / Port location: side ported
(Unit: mm)
Shaft-end shape of size 40
(Unit: mm)
Single shaft / Port location: side ported
(Unit: mm)
Size 10 (port location: side ported)
(Unit: mm)
Size 10, 15, 20, 30, 40 (port location: axial ported)
(Unit: mm)
Size | A | B | C | D | E (g7) | F (h9) | G1 | G2 | J | K | L | M | N | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 29 | 15 | 8 | 14 | 4 (-0.016 to -0.004) | 9 (-0.036 to 0) | 3 | 1 | 5 | 9 | 0.5 | 9.5 | 9.5 | 24 |
15 | 34 | 20 | 9 | 18 | 5 (-0.016 to -0.004) | 12 (-0.043 to 0) | 4 | 1.5 | 6 | 10 | 0.5 | 14 | 10 | 29 |
20 | 42 | 29 | 10 | 20 | 6 (-0.016 to -0.004) | 14 (-0.043 to 0) | 4.5 | 1.5 | 7 | 10 | 0.5 | 20 | 13 | 36 |
30 | 50 | 40 | 13 | 22 | 8 (-0.020 to -0.005) | 16 (-0.043 to 0) | 5 | 2 | 8 | 12 | 1.0 | 26 | 14 | 43 |
40 | 63 | 45 | 15 | 30 | 10 (-0.020 to -0.005) | 25 (-0.052 to 0) | 6.5 | 4.5 | 9 | 20 | 1.0 | 31 | 20 | 56 |
Size | Q | R | S | T | V1 | V2 | W | X | Y | ||
---|---|---|---|---|---|---|---|---|---|---|---|
◆ Q1 | ◆ Q2 | ★ Q3 | |||||||||
10 | M3 × 0.5 depth 6 | 6 | - | M3 × 0.5 | 14 | 3.6 | 30 | 37 | 19.8 | 8.5 | 14.5 |
15 | M3 × 0.5 depth 6 | 6 | M3 × 0.5 depth 5 | M3 × 0.5 | 19 | 7.6 | 39.5 | 47 | 21 | 11 | 17 |
20 | M4 × 0.7 depth 13.5 | 11 | M4 × 0.7 depth 7.5 | M5 × 0.8 | 24.5 | 10.5 | 50.5 | 59 | 22 | 14 | 21 |
30 | M5 × 0.8 depth 18 | 16.5 | M5 × 0.8 depth 10 | M5 × 0.8 | 34.5 | 14 | 64 | 75 | 24 | 15.5 | 25 |
40 | M5 × 0.8 depth 16 | 17.5 | M5 × 0.8 depth 10 | M5 × 0.8 | 39.8 | 17 | 79.5 | 90 | 30 | 21 | 31.6 |
(Unit: mm)
Single shaft / Port location: side ported
(Unit: mm)
Double shaft / Port location: side ported
(Unit: mm)
(Port location: axial ported)
Part Number
|
---|
CRB2BW30-90DZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Connection port location | Switch | Lead wire (m) | Number of switches | Shaft pattern | Axial direction | Made to order specifications | Mounting style | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
244.10 € | 1 |
Same day
Stock | Axis output of rotary actuator on both sides | [90°] 90° | Less than 1 / 6 to Less Than 10 | Double Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | Standard type |
Loading...
Main Body Shape | Round shape | Usage Environment/Application | Standard | Rigidity and accuracy | Standard |
---|---|---|---|---|---|
Valve | Not Provided |
This page is Rotary Actuator, Vane Type, CRB2 Series, part number CRB2BW30-90DZ.
You can find the detail information about specifications and dimensions on part number CRB2BW30-90DZ.
Configure
Stock
Basic Attributes
Angle of Oscillation A
Torque(N▪m)
Type
Type
Operation Method
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Connection port location
Switch
Lead wire(m)
Number of switches
Shaft pattern
Axial direction
Made to order specifications
Mounting style
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDRB2BJ15-180SZ-93A |
CDRB2BJ30-180SZ-R73L |
CDRB2BJ30-270SZ-M9PS |
CRB2BW30-90SEZ |
CRB2BW30-90SZ |
CRB2BW30-90SZ-XC30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Connection port location | Switch | Lead wire (m) | Number of switches | Shaft pattern | Axial direction | Made to order specifications | Mounting style | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.53 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [180°] 180° | Less than 1 | Single vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | 93A | 0.5 | 2 pcs. | Long shaft: round shaft / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit | ||
333.97 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [180°] 180° | Less than 1 / 3 to Less than 6 | Single vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | R73 | 3 | 2 pcs. | Long shaft: round shaft / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit | ||
319.56 € | 1 | 26 Days | Axis output of rotary actuator on both sides | 270° | Less than 1 / 3 to Less than 6 | Single vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | M9P | 0.5 | 1 pc. | Long shaft: round shaft / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit | ||
127.27 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [90°] 90° | Less than 1 / 3 to Less than 6 | Single vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body axial direction | None | None | None | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | Standard type | ||
127.27 € | 1 |
Same day
Stock | Axis output of rotary actuator on both sides | [90°] 90° | Less than 1 / 3 to Less than 6 | Single vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | Standard type | ||
146.44 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [90°] 90° | Less than 1 / 3 to Less than 6 | Single vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: single flat / Short shaft: single flat | Standard | Fluorine grease | Basic type | None | Standard type |