Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRB2BWU20-90SZ
Part Number
|
---|
CRB2BWU20-90SZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Mounting style | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
185.34 € | 1 | 26 Days | [90°] 90° | Less than 1 / 1 to Less Than 3 | Single vane | 20 | Less than 0.005 | 0.003 | 0.15~0.7 | None | None | None | Single flat | Basic type | None | Standard type |
Loading...
Type | Axis output of rotary actuator on both sides | Main Body Shape | Round shape | Usage Environment/Application | Standard |
---|---|---|---|---|---|
Rigidity and accuracy | Standard | Valve | Not Provided | Connection port location | Body side surface |
Axial direction | Standard | Made to order specifications | None |
This page is Rotary Actuator with Angle Adjuster, Vane Type, CRB2□WU Series, part number CRB2BWU20-90SZ.
You can find the detail information about specifications and dimensions on part number CRB2BWU20-90SZ.
Configure
Basic Attributes
Angle of Oscillation A
Torque(N▪m)
Type
Operation Method
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Switch
Lead wire(m)
Number of switches
Shaft pattern
Mounting style
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDRB2BJU40-180SZ-R73L |
CDRB2BWU10-100DZ-93AL |
CDRB2BWU10-100DZ-M9P |
CRB2BWU30-100DZ |
CRB2BWU30-180SZ |
CRB2BWU30-270SZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Mounting style | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.82 € | 1 | 26 Days | [180°] 180° | 6 to Less Than 10 / Less than 1 | Single vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1 | R73 | 3 | 2 pcs. | Round shaft | Basic type | None | With auto switch unit | ||
391.77 € | 1 | 26 Days | 100° | Less than 1 | Double Vane | 10 | Less than 0.005 | 0.0003 | 0.2~0.7 | 93A | 3 | 2 pcs. | Single flat | Basic type | None | With auto switch unit | ||
409.29 € | 1 | 26 Days | 100° | Less than 1 | Double Vane | 10 | Less than 0.005 | 0.0003 | 0.2~0.7 | M9P | 0.5 | 2 pcs. | Single flat | Basic type | None | With auto switch unit | ||
318.13 € | 1 | 26 Days | 100° | 6 to Less Than 10 / Less than 1 | Double Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1 | None | None | None | Single flat | Basic type | None | Standard type | ||
189.21 € | 1 | 26 Days | [180°] 180° | Less than 1 / 3 to Less than 6 | Single vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1 | None | None | None | Single flat | Basic type | None | Standard type | ||
189.21 € | 1 | 4 Days | 270° | Less than 1 / 3 to Less than 6 | Single vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1 | None | None | None | Single flat | Basic type | None | Standard type |