Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRBU2T40-180SZ
Part Number
|
---|
CRBU2T40-180SZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Connection port location | Switch | Lead wire (m) | Number of switches | Shaft pattern | Lead wire electrical entry | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
266.10 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | Less than 1 / 6 to Less Than 10 | Single vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: round shaft | None | Standard type |
Loading...
Main Body Shape | Round-shaped block mount | Usage Environment/Application | Standard | Rigidity and accuracy | Standard |
---|---|---|---|---|---|
Valve | Not Provided | Format | Free mount type | Axial direction | Standard |
Made to order specifications | None | Connector type | None |
This page is Rotary Actuator, Free Mount Type , Vane Type, CRBU2 Series, part number CRBU2T40-180SZ.
You can find the detail information about specifications and dimensions on part number CRBU2T40-180SZ.
Configure
Basic Attributes
Angle of Oscillation A
Torque(N▪m)
Type
Type
Operation Method
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Connection port location
Switch
Lead wire(m)
Number of switches
Shaft pattern
Lead wire electrical entry
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDRBU2W10-90DZ-90 |
CDRBU2W15-180SZ-90 |
CDRBU2W15-180SZ-93A |
CRBU2T40-270SZ |
CRBU2T40-90DZ |
CRBU2T40-90SZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Connection port location | Switch | Lead wire (m) | Number of switches | Shaft pattern | Lead wire electrical entry | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
330.35 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [90°] 90° | Less than 1 | Double Vane | 10 | Less than 0.005 | 0.0003 | 0.2~0.7 | Body side surface | 90 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | With auto switch unit | ||
202.98 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [180°] 180° | Less than 1 | Single vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | 90 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | With auto switch unit | ||
202.98 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [180°] 180° | Less than 1 | Single vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | 93A | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | With auto switch unit | ||
266.10 € | 1 | 26 Days | Axis output of rotary actuator on one side | 270° | 6 to Less Than 10 / Less than 1 | Single vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: round shaft | None | Standard type | ||
364.77 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 10 to Less Than 20 / Less than 1 | Double Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: round shaft | None | Standard type | ||
266.10 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 6 to Less Than 10 / Less than 1 | Single vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: round shaft | None | Standard type |