Rotary Actuator, Free Mount Type , Vane Type, CRBU2 Series (Part Numbers - CAD Download)

Rotary Actuator, Free Mount Type , Vane Type, CRBU2 Series
Can be combined freely with many kinds of unit.
[Features]
· Boasts a 12% weight reduction.
· Multiple mounting variations.
· Works with the compact auto switch D-M9□ type.
· Possible to move the plate mounting position as desired.
· Mounting pitch compatible with existing models.
· Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRBU2W40-90DEZ

Part Number
CRBU2W40-90DEZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Connection port location Switch Lead wire
(m)
Number of switches Shaft pattern Lead wire electrical entry Specifications

260.61 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°Less than 1 / 10 to Less Than 20Double Vane400.01 to Less Than 0.10.040.15~1.0Body axial directionNoneNoneNoneLong shaft: single flat / Short shaft: single flatNoneStandard type

Loading...

  1. 1

Basic information

Main Body Shape Round-shaped block mount Usage Environment/Application Standard Rigidity and accuracy Standard
Valve Not Provided Format Free mount type Axial direction Standard
Made to order specifications None Connector type None

This page is Rotary Actuator, Free Mount Type , Vane Type, CRBU2 Series, part number CRBU2W40-90DEZ.
You can find the detail information about specifications and dimensions on part number CRBU2W40-90DEZ.

Variation of this product

Part Number
CDRBU2W10-90DZ-90
CDRBU2W15-180SZ-90
CDRBU2W15-180SZ-93A
CRBU2W40-90DZ
CRBU2W40-90SEZ
CRBU2W40-90SZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Connection port location Switch Lead wire
(m)
Number of switches Shaft pattern Lead wire electrical entry Specifications

330.35 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°Less than 1Double Vane10Less than 0.0050.00030.2~0.7Body side surface900.52 pcs.Long shaft: single flat / Short shaft: single flatGrommetWith auto switch unit

202.98 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°Less than 1Single vane15Less than 0.0050.0010.15~0.7Body side surface900.52 pcs.Long shaft: single flat / Short shaft: single flatGrommetWith auto switch unit

202.98 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°Less than 1Single vane15Less than 0.0050.0010.15~0.7Body side surface93A0.52 pcs.Long shaft: single flat / Short shaft: single flatGrommetWith auto switch unit

260.61 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°10 to Less Than 20 / Less than 1Double Vane400.01 to Less Than 0.10.040.15~1.0Body side surfaceNoneNoneNoneLong shaft: single flat / Short shaft: single flatNoneStandard type

161.90 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°6 to Less Than 10 / Less than 1Single vane400.01 to Less Than 0.10.040.15~1.0Body axial directionNoneNoneNoneLong shaft: single flat / Short shaft: single flatNoneStandard type

161.90 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°6 to Less Than 10 / Less than 1Single vane400.01 to Less Than 0.10.040.15~1.0Body side surfaceNoneNoneNoneLong shaft: single flat / Short shaft: single flatNoneStandard type

Tech Support