Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDRBU2WU15-180SZ-M
Part Number
|
---|
CDRBU2WU15-180SZ-M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Lead wire electrical entry | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258.55 € | 1 | 26 Days | [180°] 180° | Less than 1 | Single vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Without M9-type auto switch (built-in magnet) | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | None | With auto switch unit |
Loading...
Type | Axis output of rotary actuator on both sides | Main Body Shape | Round-shaped block mount | Usage Environment/Application | Standard |
---|---|---|---|---|---|
Rigidity and accuracy | Standard | Valve | Not Provided | Format | Free mount type |
Connection port location | Body side surface | Axial direction | Standard | Made to order specifications | None |
Configure
Basic Attributes
Angle of Oscillation A
Type
Torque(N▪m)
Operation Method
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Switch
Lead wire(m)
Number of switches
Shaft pattern
Lead wire electrical entry
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes