Rotary Actuator, Free Mount Type with Angle Adjuster, Vane Type, CRBU2WU Series (Part Numbers - CAD Download)

Rotary Actuator, Free Mount Type with Angle Adjuster, Vane Type, CRBU2WU Series
Can be combined freely with many kinds of unit.
[Features]
With angle adjuster.
· · Boasts a 12% weight reduction.
· Multiple mounting variations.
· Works with the compact auto switch D-M9□ type.
· Possible to move the plate mounting position as desired.
· Mounting pitch compatible with existing models.
· Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDRBU2WU20-180SZ-R73CL

Part Number
CDRBU2WU20-180SZ-R73CL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Switch Lead wire
(m)
Number of switches Shaft pattern Lead wire electrical entry Connector type Specifications

284.98 €

1 26 Days [180°] 180°Less than 1 / 1 to Less Than 3Single vane20Less than 0.0050.0030.15~0.7R7332 pcs.Long shaft: single flat / Short shaft: single flatConnectorNoneWith auto switch unit

Loading...

  1. 1

Basic information

Type Axis output of rotary actuator on both sides Main Body Shape Round-shaped block mount Usage Environment/Application Standard
Rigidity and accuracy Standard Valve Not Provided Format Free mount type
Connection port location Body side surface Axial direction Standard Made to order specifications None

This page is Rotary Actuator, Free Mount Type with Angle Adjuster, Vane Type, CRBU2WU Series, part number CDRBU2WU20-180SZ-R73CL.
You can find the detail information about specifications and dimensions on part number CDRBU2WU20-180SZ-R73CL.

Variation of this product

Part Number
CDRBU2JU40-90SZ-R73
CDRBU2JU40-90SZ-R80CZ
CDRBU2WU10-100DZ-T99L
CDRBU2WU20-180SZ-R73L
CDRBU2WU20-180SZ-S7PSAPC
CDRBU2WU20-270SZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Switch Lead wire
(m)
Number of switches Shaft pattern Lead wire electrical entry Connector type Specifications

461.65 €

1 26 Days [90°] 90°6 to Less Than 10 / Less than 1Single vane400.01 to Less Than 0.10.040.15~1.0R730.52 pcs.Long shaft: round shaft / Short shaft: single flatGrommetNoneWith auto switch unit

492.32 €

1 26 Days [90°] 90°6 to Less Than 10 / Less than 1Single vane400.01 to Less Than 0.10.040.15~1.0R80C52 pcs.Long shaft: round shaft / Short shaft: single flatGrommetNoneWith auto switch unit

447.32 €

1 26 Days 100°Less than 1Double Vane10Less than 0.0050.00030.2~0.7T9932 pcs.Long shaft: single flat / Short shaft: single flatGrommetNoneWith auto switch unit

280.68 €

1 26 Days [180°] 180°Less than 1 / 1 to Less Than 3Single vane20Less than 0.0050.0030.15~0.7R7332 pcs.Long shaft: single flat / Short shaft: single flatGrommetNoneWith auto switch unit

330.31 €

1 26 Days [180°] 180°Less than 1 / 1 to Less Than 3Single vane20Less than 0.0050.0030.15~0.7S7P0.52 pcs.Long shaft: single flat / Short shaft: single flatGrommetM8 3-pinWith auto switch unit

234.37 €

1 4 Days 270°Less than 1 / 1 to Less Than 3Single vane20Less than 0.0050.0030.15~0.7None0.52 pcs.Long shaft: single flat / Short shaft: single flatNoneNoneStandard type

Tech Support