Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDRBU2WU15-270SZ-S9P
Part Number
|
---|
CDRBU2WU15-270SZ-S9P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Lead wire electrical entry | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
305.52 € | 1 | 26 Days | 270° | Less than 1 | Single vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | S9P | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | None | With auto switch unit |
Loading...
Type | Axis output of rotary actuator on both sides | Main Body Shape | Round-shaped block mount | Usage Environment/Application | Standard |
---|---|---|---|---|---|
Rigidity and accuracy | Standard | Valve | Not Provided | Format | Free mount type |
Connection port location | Body side surface | Axial direction | Standard | Made to order specifications | None |
This page is Rotary Actuator, Free Mount Type with Angle Adjuster, Vane Type, CRBU2WU Series, part number CDRBU2WU15-270SZ-S9P.
You can find the detail information about specifications and dimensions on part number CDRBU2WU15-270SZ-S9P.
Configure
Basic Attributes
Type
Angle of Oscillation A
Torque(N▪m)
Operation Method
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Switch
Lead wire(m)
Number of switches
Shaft pattern
Lead wire electrical entry
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDRBU2JU40-90SZ-R73 |
CDRBU2JU40-90SZ-R80CZ |
CDRBU2WU10-100DZ-T99L |
CDRBU2WU15-270SZ-S9PL |
CDRBU2WU15-90DZ-90 |
CDRBU2WU15-90DZ-M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Shaft pattern | Lead wire electrical entry | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
461.65 € | 1 | 26 Days | [90°] 90° | 6 to Less Than 10 / Less than 1 | Single vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | R73 | 0.5 | 2 pcs. | Long shaft: round shaft / Short shaft: single flat | Grommet | None | With auto switch unit | ||
492.32 € | 1 | 26 Days | [90°] 90° | 6 to Less Than 10 / Less than 1 | Single vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | R80C | 5 | 2 pcs. | Long shaft: round shaft / Short shaft: single flat | Grommet | None | With auto switch unit | ||
447.32 € | 1 | 26 Days | 100° | Less than 1 | Double Vane | 10 | Less than 0.005 | 0.0003 | 0.2~0.7 | T99 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | None | With auto switch unit | ||
310.68 € | 1 | 26 Days | 270° | Less than 1 | Single vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | S9P | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | None | With auto switch unit | ||
395.44 € | 1 | 26 Days | [90°] 90° | Less than 1 | Double Vane | 15 | Less than 0.005 | 0.0012 | 0.15~0.7 | 90 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | None | With auto switch unit | ||
386.90 € | 1 | 26 Days | [90°] 90° | Less than 1 | Double Vane | 15 | Less than 0.005 | 0.0012 | 0.15~0.7 | Without M9-type auto switch (built-in magnet) | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Grommet | None | With auto switch unit |