Rotary Actuator, Vane Type, CRB1 Series (Part Numbers - CAD Download)

Rotary Actuator, Vane Type, CRB1 Series
[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDRB1LW50-90S-S7PL

Part Number
CDRB1LW50-90S-S7PL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Piping method Connector type Specifications

349.03 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°Less than 1 / 10 to Less Than 20Single vane500.005 to Less Than 0.010.082Body side surfaceS7P32 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 45°Screw-in piping typeNoneWith auto switch unit

Loading...

  1. 1

Basic information

Main Body Shape Round shape Usage Environment/Application Standard Rigidity and accuracy Standard
Valve Not Provided Operating Pressure Range(MPa) 0.15::1 Axial direction Standard

This page is Rotary Actuator, Vane Type, CRB1 Series, part number CDRB1LW50-90S-S7PL.
You can find the detail information about specifications and dimensions on part number CDRB1LW50-90S-S7PL.

Variation of this product

Part Number
CDRB1BW100-180S-R73C
CDRB1BW100-180S-R73L-XN
CDRB1BW100-180S-S7P
CDRB1LW50F-180S-S7PL
CDRB1LW63-180S-T79L
CDRB1LW63-90D-R80L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Piping method Connector type Specifications

612.32 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°50 to Less Than 100 / Less than 1Single vane1000.1 to Less Than 10.6Body side surfaceR73C0.52 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneConnectorBasic typeLeft 90°Screw-in piping typeNoneWith auto switch unit

590.11 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°50 to Less Than 100Single vane1000.1 to Less Than 10.6Body side surfaceR7332 pcs.NPTDouble shaft (long shaft key & 4 chamfers)NoneGrommetBasic typeLeft 90°Screw-in piping typeNoneWith auto switch unit

623.58 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°50 to Less Than 100 / Less than 1Single vane1000.1 to Less Than 10.6Body side surfaceS7P0.52 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetBasic typeLeft 90°Screw-in piping typeNoneWith auto switch unit

345.94 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°10 to Less Than 20 / Less than 1Single vane500.005 to Less Than 0.010.082Body side surfaceS7P32 pcs.Single-action fittingsDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 90°Built-in single-action fittingsNoneWith auto switch unit

380.48 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°20 to Less Than 50Single vane630.1 to Less Than 10.12Body side surfaceT7932 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 90°Screw-in piping typeNoneWith auto switch unit

403.61 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°20 to Less Than 50 / Less than 1Double Vane630.1 to Less Than 10.16Body side surfaceR8032 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 45°Screw-in piping typeNoneWith auto switch unit

Tech Support