Rotary Actuator, Vane Type, CRB1 Series (Part Numbers - CAD Download)

Rotary Actuator, Vane Type, CRB1 Series
[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRB1BK100-180S-XF

Part Number
CRB1BK100-180S-XF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Piping method Connector type Specifications

741.50 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°Less than 1 / 50 to Less Than 100Single vane1000.1 to Less Than 10.6Body side surfaceNoneNoneNoneGDouble round shaftNoneGrommetBasic typeLeft 90°Screw-in piping typeNoneStandard type

Loading...

  1. 1

Basic information

Main Body Shape Round shape Usage Environment/Application Standard Rigidity and accuracy Standard
Valve Not Provided Operating Pressure Range(MPa) 0.15::1 Axial direction Standard

This page is Rotary Actuator, Vane Type, CRB1 Series, part number CRB1BK100-180S-XF.
You can find the detail information about specifications and dimensions on part number CRB1BK100-180S-XF.

Variation of this product

Part Number
CDRB1BW100-180S-R73C
CDRB1BW100-180S-R73L-XN
CDRB1BW100-180S-S7P
CRB1BK100-270S
CRB1BK100-90S
CRB1BK50-180S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Operation Method Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Piping method Connector type Specifications

612.32 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°50 to Less Than 100 / Less than 1Single vane1000.1 to Less Than 10.6Body side surfaceR73C0.52 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneConnectorBasic typeLeft 90°Screw-in piping typeNoneWith auto switch unit

590.11 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°50 to Less Than 100Single vane1000.1 to Less Than 10.6Body side surfaceR7332 pcs.NPTDouble shaft (long shaft key & 4 chamfers)NoneGrommetBasic typeLeft 90°Screw-in piping typeNoneWith auto switch unit

623.58 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°50 to Less Than 100 / Less than 1Single vane1000.1 to Less Than 10.6Body side surfaceS7P0.52 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetBasic typeLeft 90°Screw-in piping typeNoneWith auto switch unit

587.11 €

1 26 Days Axis output of rotary actuator on both sides270°50 to Less Than 100 / Less than 1Single vane1000.1 to Less Than 10.6Body side surfaceNoneNoneNoneRcDouble round shaftNoneGrommetBasic typeLeft 45°Screw-in piping typeNoneStandard type

702.73 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°50 to Less Than 100 / Less than 1Single vane1000.1 to Less Than 10.6Body side surfaceNoneNoneNoneRcDouble round shaftNoneGrommetBasic typeLeft 45°Screw-in piping typeNoneStandard type

385.11 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°10 to Less Than 20 / Less than 1Single vane500.005 to Less Than 0.010.082Body side surfaceNoneNoneNoneRcDouble round shaftNoneGrommetBasic typeLeft 90°Screw-in piping typeNoneStandard type

Tech Support