Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDRB1BW80-270SE-M
Part Number
|
---|
CDRB1BW80-270SE-M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Lead wire electrical entry | Mounting style | Starting point of rotation | Piping method | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.60 € | 1 | 26 Days | Axis output of rotary actuator on both sides | 270° | 20 to Less Than 50 | Single vane | 80 | 0.1 to Less Than 1 | 0.398 | Body axial direction | Without D-M9-type auto switch (built-in magnet) | 0.5 | 2 pcs. | Rc | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 45° | Screw-in piping type | None | With auto switch unit |
Loading...
Main Body Shape | Round shape | Usage Environment/Application | Standard | Rigidity and accuracy | Standard |
---|---|---|---|---|---|
Valve | Not Provided | Operating Pressure Range(MPa) | 0.15::1 | Axial direction | Standard |
Configure
Basic Attributes
Type
Type
Angle of Oscillation A
Torque(N▪m)
Operation Method
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Connection port location
Switch
Lead wire(m)
Number of switches
Port types
Shaft pattern
Made to order specifications
Lead wire electrical entry
Mounting style
Starting point of rotation
Piping method
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes