Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRB1BW80-280S-XF
Part Number
|
---|
CRB1BW80-280S-XF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Lead wire electrical entry | Mounting style | Starting point of rotation | Piping method | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
266.77 € | 1 | 26 Days | Axis output of rotary actuator on both sides | 280° | Less than 1 / 20 to Less Than 50 | Single vane | 80 | 0.1 to Less Than 1 | 0.398 | Body side surface | None | None | None | G | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 40° | Screw-in piping type | None | Standard type |
Loading...
Main Body Shape | Round shape | Usage Environment/Application | Standard | Rigidity and accuracy | Standard |
---|---|---|---|---|---|
Valve | Not Provided | Operating Pressure Range(MPa) | 0.15::1 | Axial direction | Standard |
This page is Rotary Actuator, Vane Type, CRB1 Series, part number CRB1BW80-280S-XF.
You can find the detail information about specifications and dimensions on part number CRB1BW80-280S-XF.
Configure
Basic Attributes
Torque(N▪m)
Type
Type
Angle of Oscillation A
Operation Method
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Connection port location
Switch
Lead wire(m)
Number of switches
Port types
Shaft pattern
Made to order specifications
Lead wire electrical entry
Mounting style
Starting point of rotation
Piping method
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDRB1BW100-180S-R73C |
CDRB1BW100-180S-R73L-XN |
CDRB1BW100-180S-S7P |
CRB1BW80-280SE |
CRB1BW80-90D |
CRB1BW80-90D-XC27 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Angle of Oscillation A | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Lead wire electrical entry | Mounting style | Starting point of rotation | Piping method | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
612.32 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [180°] 180° | 50 to Less Than 100 / Less than 1 | Single vane | 100 | 0.1 to Less Than 1 | 0.6 | Body side surface | R73C | 0.5 | 2 pcs. | Rc | Double shaft (long shaft key & 4 chamfers) | None | Connector | Basic type | Left 90° | Screw-in piping type | None | With auto switch unit | ||
590.11 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [180°] 180° | 50 to Less Than 100 | Single vane | 100 | 0.1 to Less Than 1 | 0.6 | Body side surface | R73 | 3 | 2 pcs. | NPT | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 90° | Screw-in piping type | None | With auto switch unit | ||
623.58 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [180°] 180° | 50 to Less Than 100 / Less than 1 | Single vane | 100 | 0.1 to Less Than 1 | 0.6 | Body side surface | S7P | 0.5 | 2 pcs. | Rc | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 90° | Screw-in piping type | None | With auto switch unit | ||
270.15 € | 1 | 26 Days | Axis output of rotary actuator on both sides | 280° | 20 to Less Than 50 / Less than 1 | Single vane | 80 | 0.1 to Less Than 1 | 0.398 | Body axial direction | None | None | None | Rc | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 40° | Screw-in piping type | None | Standard type | ||
395.60 € | 1 | 4 Days | Axis output of rotary actuator on both sides | [90°] 90° | 50 to Less Than 100 / Less than 1 | Double Vane | 80 | 0.1 to Less Than 1 | 0.54 | Body side surface | None | None | None | Rc | Double shaft (long shaft key & 4 chamfers) | None | Grommet | Basic type | Left 45° | Screw-in piping type | None | Standard type | ||
433.08 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [90°] 90° | 50 to Less Than 100 / Less than 1 | Double Vane | 80 | 0.1 to Less Than 1 | 0.54 | Body side surface | None | None | None | Rc | Double shaft (long shaft key & 4 chamfers) | Change of rotation range and direction | Grommet | Basic type | Right 45° | Screw-in piping type | None | Standard type |