Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDSUB3-90S-97
Part Number
|
---|
MDSUB3-90S-97 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Lead wire electrical entry | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
431.65 € | 1 | 26 Days | [90°] 90° | 3 to Less than 6 | 3 | Single vane | 12 | 0.01 to Less Than 0.1 | 0.013 | 0.15~0.7 | 3 | Body side surface | 97 | 0.5 | 2 pcs. | Grommet | None | With auto switch unit |
Loading...
Type | Axis output of rotary actuator on one side | Main Body Shape | Round shape | Usage Environment/Application | Standard |
---|---|---|---|---|---|
Rigidity and accuracy | Standard | Valve | Not Provided |
This page is Rotary Table, Vane Type, Basic, MSUB Series, part number MDSUB3-90S-97.
You can find the detail information about specifications and dimensions on part number MDSUB3-90S-97.
Configure
Basic Attributes
Angle of Oscillation A
Type
Torque(N▪m)
Torque(N▪m)
Operation Method
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Size
Connection port location
Switch
Lead wire(m)
Number of switches
Lead wire electrical entry
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MDSUB1-180S-90AL |
MDSUB1-180S-90L |
MDSUB1-180S-93A |
MDSUB3-90S-97L |
MDSUB3-90S-S9P |
MDSUB7-180S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle of Oscillation A | Torque (N▪m) | Torque (N▪m) | Operation Method | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Lead wire electrical entry | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428.35 € | 1 | 26 Days | [180°] 180° | Less than 1 / 1 to Less Than 3 | 1 | Single vane | 9 | 0.005 to Less Than 0.01 | 0.005 | 0.2~0.7 | 1 | Body side surface | 90A | 3 | 2 pcs. | Grommet | None | With auto switch unit | ||
428.35 € | 1 | 26 Days | [180°] 180° | Less than 1 / 1 to Less Than 3 | 1 | Single vane | 9 | 0.005 to Less Than 0.01 | 0.005 | 0.2~0.7 | 1 | Body side surface | 90 | 3 | 2 pcs. | Grommet | None | With auto switch unit | ||
423.19 € | 1 | 26 Days | [180°] 180° | Less than 1 / 1 to Less Than 3 | 1 | Single vane | 9 | 0.005 to Less Than 0.01 | 0.005 | 0.2~0.7 | 1 | Body side surface | 93A | 0.5 | 2 pcs. | Grommet | None | With auto switch unit | ||
431.40 € | 1 | 26 Days | [90°] 90° | Less than 1 / 3 to Less than 6 | 3 | Single vane | 12 | 0.01 to Less Than 0.1 | 0.013 | 0.15~0.7 | 3 | Body side surface | 97 | 3 | 2 pcs. | Grommet | None | With auto switch unit | ||
488.18 € | 1 | 26 Days | [90°] 90° | Less than 1 / 3 to Less than 6 | 3 | Single vane | 12 | 0.01 to Less Than 0.1 | 0.013 | 0.15~0.7 | 3 | Body side surface | S9P | 0.5 | 2 pcs. | Grommet | None | With auto switch unit | ||
409.29 € | 1 | 4 Days | [180°] 180° | 6 to Less Than 10 / Less than 1 | 7 | Single vane | 14 | 0.01 to Less Than 0.1 | 0.032 | 0.15~0.7 | 7 | Body side surface | None | None | None | None | None | Standard type |