Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRA1BS100TN-90CZ
Part Number
|
---|
CRA1BS100TN-90CZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Usage Environment/Application | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications | Cushioning | Port direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
544.74 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | Less than 1 / 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 to Less than 50 | 2.9 | Pneumatic type | None | None | None | NPT | Single shaft | None | Basic type | Right | None | Standard type | With air cushion | Standard |
Loading...
Main Body Shape | Block shape | Operation Method | Single rack | Rigidity and accuracy | Standard |
---|---|---|---|---|---|
Valve | Available | Operating Pressure Range(MPa) | 0.1::1.0 | Axial direction | Standard |
This page is Rotary Actuator, Rack and Pinion Type, CRA1 Series, part number CRA1BS100TN-90CZ.
You can find the detail information about specifications and dimensions on part number CRA1BS100TN-90CZ.
Configure
Basic Attributes
Angle of Oscillation A
Torque(N▪m)
Type
Type
Usage Environment/Application
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Format
Switch
Lead wire(m)
Number of switches
Port types
Shaft pattern
Made to order specifications
Mounting style
Starting point of rotation
Connector type
Specifications
Cushioning
Port direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDRA1BS100-180CZ-M9BW |
CDRA1BS100-180CZ-M9PSAPC |
CDRA1BS100-180Z-A93L |
CRA1BS30-180CZ |
CRA1BS30-180Z |
CRA1BS30-180Z-X7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Angle of Oscillation A | Torque (N▪m) | Usage Environment/Application | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications | Cushioning | Port direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
694.89 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 1 | Standard | 100 | 1 to Less than 50 | 2.9 | Pneumatic type | M9BW | 0.5 | 2 pcs. | Rc | Single shaft | None | Basic type | Right | None | With auto switch unit | With air cushion | Standard | ||
707.58 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 1 | Standard | 100 | 1 to Less than 50 | 2.9 | Pneumatic type | M9P | 0.5 | 2 pcs. | Rc | Single shaft | None | Basic type | Right | M8 3-pin | With auto switch unit | With air cushion | Standard | ||
603.03 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 1 | Standard | 100 | 0.1 to Less Than 1 | 0.54 | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | None | Basic type | Right | None | With auto switch unit | Without air cushion | Standard | ||
278.32 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | Less than 1 / 1 to Less Than 3 / 3 to Less than 6 | Standard | 30 | 0.1 to Less Than 1 | 0.12 | Pneumatic type | None | None | None | M thread | Single shaft | None | Basic type | Right | None | Standard type | With air cushion | Standard | ||
238.02 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | Less than 1 / 1 to Less Than 3 / 3 to Less than 6 | Standard | 30 | 0.01 to Less Than 0.1 | 0.01 | Pneumatic type | None | None | None | M thread | Single shaft | None | Basic type | Right | None | Standard type | Without air cushion | Standard | ||
329.40 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | Less than 1 / 1 to Less Than 3 / 3 to Less than 6 | Standard / Heat Resistant | 30 | 0.01 to Less Than 0.1 | 0.01 | Pneumatic type | None | None | None | M thread | Single shaft | Heat resistant (100°C) | Basic type | Right | None | Standard type | Without air cushion | Standard |