Rotary Actuator, Rack and Pinion Type, CRA1 Series (Part Numbers - CAD Download)

Rotary Actuator, Rack and Pinion Type, CRA1 Series
[Features]
· The model D-M9□ compact auto switch can be equipped.
· Overall width reduced by up to 14 mm.
· Mountable on 2 surfaces.
· Auto switch can be mounted from the front.
· Weight reduced by up to 14%.
· Mounting compatibility with existing models.
· The cushion seal is replaceable.
· Easy adjustment of the cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Many variations of shaft type.
· Can be mounted in a way that is suitable for the operating conditions/environment.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRA1BS100TN-180CZ

Part Number
CRA1BS100TN-180CZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Usage Environment/Application Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Mounting style Starting point of rotation Connector type Specifications Cushioning Port direction

581.08 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°Less than 1 / 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or MoreStandard1001 to Less than 502.9Pneumatic typeNoneNoneNoneNPTSingle shaftNoneBasic typeRightNoneStandard typeWith air cushionStandard

Loading...

  1. 1

Basic information

Main Body Shape Block shape Operation Method Single rack Rigidity and accuracy Standard
Valve Available Operating Pressure Range(MPa) 0.1::1.0 Axial direction Standard

This page is Rotary Actuator, Rack and Pinion Type, CRA1 Series, part number CRA1BS100TN-180CZ.
You can find the detail information about specifications and dimensions on part number CRA1BS100TN-180CZ.

Variation of this product

Part Number
CDRA1BS100-180CZ-M9BW
CDRA1BS100-180CZ-M9PSAPC
CDRA1BS100-180Z-A93L
CRA1BS100TN-90CZ
CRA1BS30-180CZ
CRA1BS30-180Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Usage Environment/Application Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Mounting style Starting point of rotation Connector type Specifications Cushioning Port direction

694.89 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 1Standard1001 to Less than 502.9Pneumatic typeM9BW0.52 pcs.RcSingle shaftNoneBasic typeRightNoneWith auto switch unitWith air cushionStandard

707.58 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 1Standard1001 to Less than 502.9Pneumatic typeM9P0.52 pcs.RcSingle shaftNoneBasic typeRightM8 3-pinWith auto switch unitWith air cushionStandard

603.03 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 1Standard1000.1 to Less Than 10.54Pneumatic typeA9332 pcs.RcSingle shaftNoneBasic typeRightNoneWith auto switch unitWithout air cushionStandard

544.74 €

1 26 Days Axis output of rotary actuator on one side[90°] 90°10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 1Standard1001 to Less than 502.9Pneumatic typeNoneNoneNoneNPTSingle shaftNoneBasic typeRightNoneStandard typeWith air cushionStandard

278.32 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°Less than 1 / 1 to Less Than 3 / 3 to Less than 6Standard300.1 to Less Than 10.12Pneumatic typeNoneNoneNoneM threadSingle shaftNoneBasic typeRightNoneStandard typeWith air cushionStandard

238.02 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°Less than 1 / 1 to Less Than 3 / 3 to Less than 6Standard300.01 to Less Than 0.10.01Pneumatic typeNoneNoneNoneM threadSingle shaftNoneBasic typeRightNoneStandard typeWithout air cushionStandard

Tech Support