CRA1□□U Series Angle Adjustable Rotary Actuator, Rack & Pinion Type (Part Numbers - CAD Download)

CRA1□□U Series Angle Adjustable Rotary Actuator, Rack & Pinion Type
A rotary actuator that can be mounted according to the operating conditions.
[Features]
· Compact auto switches are mountable (D-M9□).
· The cushion seal is replaceable.
· Easy adjustment of the cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Many variations of shaft type.
· Angle can be adjusted to the desired level in a range of up to 90°.
· CRA1: basic type / CDRA1: with auto switch.
· Size: 50, 63, 80, 100.

(i)Remark

  • See the catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDRA1BSU100TF-180Z-A96L

Part Number
CDRA1BSU100TF-180Z-A96L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Mounting style Starting point of rotation Connector type Specifications

751.02 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°Less than 1 / 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More0.1 to Less Than 10.54100A9632 pcs.GSingle shaftNoneBasic typeRightNoneWith auto switch unit

Loading...

  1. 1

Basic information

Main Body Shape Block shape Operation Method Single rack Usage Environment/Application Standard
Rigidity and accuracy Standard Valve Not Provided Operating Pressure Range(MPa) 0.1::1.0
Port direction Standard

This page is CRA1□□U Series Angle Adjustable Rotary Actuator, Rack & Pinion Type, part number CDRA1BSU100TF-180Z-A96L.
You can find the detail information about specifications and dimensions on part number CDRA1BSU100TF-180Z-A96L.

Variation of this product

Part Number
CDRA1BSU100-90Z-A93L
CDRA1BSU100-90Z-M9PW
CDRA1BSU100TF-90Z-M9BW
CDRA1BSU50-180Z-A93L
CDRA1BSU50-180Z-A93L-X10
CDRA1BSU50-180Z-M9B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Mounting style Starting point of rotation Connector type Specifications

714.68 €

1 26 Days Axis output of rotary actuator on one side[90°] 90°10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More0.1 to Less Than 10.54100A9332 pcs.RcSingle shaftNoneBasic typeRightNoneWith auto switch unit

736.02 €

1 26 Days Axis output of rotary actuator on one side[90°] 90°10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 10.1 to Less Than 10.54100M9PW0.52 pcs.RcSingle shaftNoneBasic typeRightNoneWith auto switch unit

736.02 €

1 26 Days Axis output of rotary actuator on one side[90°] 90°10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 10.1 to Less Than 10.54100M9BW0.52 pcs.GSingle shaftNoneBasic typeRightNoneWith auto switch unit

394.34 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°6 to Less Than 10 / 10 to Less Than 20 / Less than 1 / 1 to Less Than 3 / 3 to Less than 60.01 to Less Than 0.10.0550A9332 pcs.RcSingle shaftNoneBasic typeRightNoneWith auto switch unit

458.95 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°6 to Less Than 10 / 10 to Less Than 20 / 1 to Less Than 3 / 3 to Less than 60.01 to Less Than 0.10.0550A9332 pcs.RcSingle shaftBoth sides angle adjustable typeBasic typeRightNoneWith auto switch unit

410.06 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°6 to Less Than 10 / 10 to Less Than 20 / 1 to Less Than 3 / 3 to Less than 60.01 to Less Than 0.10.0550M9B0.52 pcs.RcSingle shaftNoneBasic typeRightNoneWith auto switch unit

Tech Support