Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRA1BSU80TF-190Z
Part Number
|
---|
CRA1BSU80TF-190Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
517.05 € | 1 | 26 Days | Axis output of rotary actuator on one side | 190° | Less than 1 / 6 to Less Than 10 / 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | 80 | None | None | None | G | Single shaft | None | Basic type | Right | None | Standard type |
Loading...
Main Body Shape | Block shape | Operation Method | Single rack | Usage Environment/Application | Standard |
---|---|---|---|---|---|
Rigidity and accuracy | Standard | Valve | Not Provided | Operating Pressure Range(MPa) | 0.1::1.0 |
Port direction | Standard |
This page is CRA1□□U Series Angle Adjustable Rotary Actuator, Rack & Pinion Type, part number CRA1BSU80TF-190Z.
You can find the detail information about specifications and dimensions on part number CRA1BSU80TF-190Z.
Configure
Basic Attributes
Torque(N▪m)
Type
Type
Angle of Oscillation A
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Size
Switch
Lead wire(m)
Number of switches
Port types
Shaft pattern
Made to order specifications
Mounting style
Starting point of rotation
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDRA1BSU100TF-90Z-M9BW |
CDRA1BSU50-180Z-A93L |
CDRA1BSU50-180Z-A93L-X10 |
CRA1BSU80TF-90Z |
CRA1BSU80TF-90Z-XC41 |
CRA1BTU50TF-100Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Angle of Oscillation A | Torque (N▪m) | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
736.02 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More / Less than 1 | 0.1 to Less Than 1 | 0.54 | 100 | M9BW | 0.5 | 2 pcs. | G | Single shaft | None | Basic type | Right | None | With auto switch unit | ||
394.34 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | 6 to Less Than 10 / 10 to Less Than 20 / Less than 1 / 1 to Less Than 3 / 3 to Less than 6 | 0.01 to Less Than 0.1 | 0.05 | 50 | A93 | 3 | 2 pcs. | Rc | Single shaft | None | Basic type | Right | None | With auto switch unit | ||
458.95 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | 6 to Less Than 10 / 10 to Less Than 20 / 1 to Less Than 3 / 3 to Less than 6 | 0.01 to Less Than 0.1 | 0.05 | 50 | A93 | 3 | 2 pcs. | Rc | Single shaft | Both sides angle adjustable type | Basic type | Right | None | With auto switch unit | ||
487.29 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 6 to Less Than 10 / 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / Less than 1 | 0.1 to Less Than 1 | 0.16 | 80 | None | None | None | G | Single shaft | None | Basic type | Right | None | Standard type | ||
499.42 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 6 to Less Than 10 / 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 / Less than 1 | 0.1 to Less Than 1 | 0.16 | 80 | None | None | None | G | Single shaft | Change of rotation range and angle adjusting direction | Basic type | Left (direction: clockwise) | None | Standard type | ||
326.45 € | 1 | 26 Days | Axis output of rotary actuator on one side | 100° | 6 to Less Than 10 / 10 to Less Than 20 / Less than 1 / 1 to Less Than 3 / 3 to Less than 6 | 0.01 to Less Than 0.1 | 0.05 | 50 | None | None | None | G | Single round shaft | None | Basic type | Right | None | Standard type |