Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRA1BWU80-180Z
Part Number
|
---|
CRA1BWU80-180Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Mounting style | Starting point of rotation | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
538.90 € | 1 | 26 Days | Axis output of rotary actuator on both sides | [180°] 180° | 6 to Less Than 10 / 10 to Less Than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | 80 | None | None | None | Rc | Double shaft | None | Basic type | Right | None | Standard type |
Loading...
Main Body Shape | Block shape | Operation Method | Single rack | Usage Environment/Application | Standard |
---|---|---|---|---|---|
Rigidity and accuracy | Standard | Valve | Not Provided | Operating Pressure Range(MPa) | 0.1::1.0 |
Port direction | Standard |
Configure
Basic Attributes
Angle of Oscillation A
Torque(N▪m)
Type
Type
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Size
Switch
Lead wire(m)
Number of switches
Port types
Shaft pattern
Made to order specifications
Mounting style
Starting point of rotation
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes